(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submersible Pump For Clean Water PONDY Discharge Amount 80 (l/min) (FT-625)

Submersible Pump For Clean Water PONDY Discharge Amount 80 (l/min) (FT-625)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FT-525 SALE
FT-625 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Frequency
(Hz)
Current
(A)
Output
(kW)
Trusco Code Amount Of Content

฿ 13,736.00

฿ 12,819.81

SUBMERSIBLE PUMPS 1 Piece(s) 20 Day(s) 5.5 50 2.8 0.1 211-0440 1 unit

฿ 13,736.00

฿ 12,819.81

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 6.5 60 2.6 0.15 211-0458 1 unit

Basic Specifications

  • Product Type
    Electric
  • Discharge Quantity(l/min)
    80
  • Bore Diameter(mm)
    25
  • Power Supply(V)
    Single-phase 100
  • Features
    24 hour continuous type.
  • Application
    For water supply, water discharge or circulation of water in ponds for long hours.
  • Mass(g)
    4500
  • Power Cord Length
    6m
  • Specifications
    Non-automatic operation type
  • Amount Of Content
    1 unit

Product Description

· Product Model: Electric Model
· Discharge Rate (l/min): 80
· Bore Diameter (mm): 25
· Power Supply (v): Single-phase 100
· Feature: 24 hour continuous type.

Part Number
FT-525 SALE
FT-625 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Frequency
(Hz)
Current
(A)
Output
(kW)
Trusco Code Amount Of Content

฿ 13,736.00

฿ 12,819.81

SUBMERSIBLE PUMPS 1 Piece(s) 20 Day(s) 5.5 50 2.8 0.1 211-0440 1 unit

฿ 13,736.00

฿ 12,819.81

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 6.5 60 2.6 0.15 211-0458 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1