(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submersible Pump For Clean Water PONDY Discharge Amount 50 (l/min) (SM-525H)

Submersible Pump For Clean Water PONDY Discharge Amount 50 (l/min) (SM-525H)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SM-525H
SM-625H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency
(Hz)
Current
(A)
Trusco Code Amount Of Content

฿ 9,616.44

SUBMERSIBLE PUMPS 1 Piece(s) 14 Day(s) 50 5.3 211-0423 1 unit

฿ 8,913.00

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 60 4.1 211-0431 1 unit

Basic Specifications

  • Product Type
    Electric
  • Discharge Quantity(l/min)
    50
  • Total lift(m)
    15
  • Bore Diameter(mm)
    25
  • Power Supply(V)
    Single-phase 100
  • Output(kW)
    0.15
  • Features
    It is a high-lift type.
  • Application
    For shower spraying in houses, etc.
  • Mass(g)
    4800
  • Power Cord Length
    4m
  • Specifications
    Non-automatic operation type
  • Amount Of Content
    1 unit

Product Description

Submersible pump for spring water, high pressure type equivalent to plumbing pipes.
[Features]
· Adopts a 150 W motor for high water pressure 3 times that of the Koshin compact type.
· Easy cleaning can be performed with single action removable strainer.
· It is a high-lift type. Optimal for pushing up to high places and for transporting long distances.
· Realizes water pressure close to plumbing pressure. For spring water.
[Applications]
· Ideal for watering flowerbeds or for greenhouse cultivation of seedlings such as rice.
· Convenient for water drainage and injection in garden ponds, as well as supply and drainage for car washing and household pools.
· Convenient for water blinds as seen in flower shops.

Part Number
SM-525H
SM-625H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency
(Hz)
Current
(A)
Trusco Code Amount Of Content

฿ 9,616.44

SUBMERSIBLE PUMPS 1 Piece(s) 14 Day(s) 50 5.3 211-0423 1 unit

฿ 8,913.00

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 60 4.1 211-0431 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1