(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Turbine Pump for Seawater, Self-Priming Type Discharge Amount (l/min) 140 – 250 (GSP3-405-C0.4S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GSP3-405-C0.4S SALE
GSP3-405-C0.4T SALE
GSP3-406-C0.4S SALE
GSP3-406-C0.4T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Frequency
(Hz)
Power
(V)
Mass
(kg)
Trusco Code Amount Of Content

฿ 123,032.00

฿ 99,877.38

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 140 50 Single-phase 100 28 457-7655 1 unit

฿ 113,892.00

฿ 98,231.85

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 140 50 Three-Phase 200 27 457-7663 1 unit

฿ 123,032.00

฿ 99,877.38

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 160 60 Single-phase 100 28 457-7680 1 unit

฿ 113,892.00

฿ 98,231.85

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 160 60 Three-Phase 200 27.2 457-7698 1 unit

Basic Specifications

  • Product Type
    Self-Priming
  • Total lift(m)
    7.5
  • Output(kW)
    0.4
  • Noise Level(dB)
    -
  • Features
    The case strength is improved by using resin material that has excellent chemical properties and durability.
  • Use
    For seawater intake, circulation. Fish and shellfish farms. Places where seawater is used.
  • Caliber Suction(mm)
    40
  • Caliber Discharge(mm)
    40
  • Specifications
    Self-pumping Method
  • Electric Motor
    Fully-closed outside fan outdoor type
  • Shaft Seal
    Mechanical Seal
  • Number of Poles
    2-Pole
  • Amount Of Content
    1 unit

Product Description

[Features]
· The resin casing with its chemical and weather resistance increases the toughness of the pump.
· Self-priming, which makes pumping water easier.
[Applications]
· For collecting and circulating seawater.
· Marine aquaculture farms.
· Places where seawater is used.

Part Number
GSP3-405-C0.4S SALE
GSP3-405-C0.4T SALE
GSP3-406-C0.4S SALE
GSP3-406-C0.4T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Frequency
(Hz)
Power
(V)
Mass
(kg)
Trusco Code Amount Of Content

฿ 123,032.00

฿ 99,877.38

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 140 50 Single-phase 100 28 457-7655 1 unit

฿ 113,892.00

฿ 98,231.85

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 140 50 Three-Phase 200 27 457-7663 1 unit

฿ 123,032.00

฿ 99,877.38

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 160 60 Single-phase 100 28 457-7680 1 unit

฿ 113,892.00

฿ 98,231.85

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 160 60 Three-Phase 200 27.2 457-7698 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1