(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submersible Pump For Clean Water / Dirty Water (Stainless Steel) (40P7075.55S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
40P7075.55S SALE
40P7076.55S SALE
40P707A5.55S SALE
40P707A6.55S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Details Type Frequency
(Hz)
Current
(A)
Mass
(kg)
Trusco Code Amount Of Content

฿ 60,456.00

฿ 52,143.30

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 5 Non-automatic operation type 50 7.9 4.8 243-2803 1 unit

฿ 60,456.00

฿ 52,143.30

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Non-automatic operation type 60 8.7 4.8 243-2820 1 unit

฿ 67,931.00

฿ 58,590.49

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 5 Automatic operation 50 7.9 5 243-2846 1 unit

฿ 67,931.00

฿ 58,590.49

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Automatic operation 60 8.7 5 243-2862 1 unit

Basic Specifications

  • Product Type
    Electric
  • Discharge Quantity(l/min)
    150
  • Bore Diameter(mm)
    40
  • Power Supply(V)
    Single-phase 100
  • Output(kW)
    0.55
  • Features
    Lightweight, compact and easy to carry.
  • Application
    Agriculture work water sprinkler. Underground garage water drainage. Rain water, spring water, standing water drainage. Emergency drainage. Machine garage, underground pit, pool tank drainage.
  • Power Cord Length
    4m
  • Amount Of Content
    1 unit

Product Description

[Features]
· Lightweight, compact, and portable.
[Applications]
· Agricultural water sprinkler.
· Drainage of underground garage.
· Drainage of rainwater, spring water, and puddles.
· Emergency drainage.
· Drainage of machine chambers, underground pits, and pool tanks.

Part Number
40P7075.55S SALE
40P7076.55S SALE
40P707A5.55S SALE
40P707A6.55S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Details Type Frequency
(Hz)
Current
(A)
Mass
(kg)
Trusco Code Amount Of Content

฿ 60,456.00

฿ 52,143.30

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 5 Non-automatic operation type 50 7.9 4.8 243-2803 1 unit

฿ 60,456.00

฿ 52,143.30

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Non-automatic operation type 60 8.7 4.8 243-2820 1 unit

฿ 67,931.00

฿ 58,590.49

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 5 Automatic operation 50 7.9 5 243-2846 1 unit

฿ 67,931.00

฿ 58,590.49

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 6.5 Automatic operation 60 8.7 5 243-2862 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1