(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery Type Measurable Gun Nozzle

Battery Type Measurable Gun Nozzle

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GN-AL25K24

  • Product Type
    Manual
  • Usable Liquid
    Kerosene, Light Oil
  • Flow Range(l/min)
    6 to 120
  • Mass(kg)
    15.3
  • Trusco Code
    410-0468
  • Port Size
    Rc1
  • Working Pressure
    0.15MPa
  • Total Integration
    Turbine
  • Amount Of Content
    1 pc.
Part Number
GN-AL25K24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 29,618.15

฿ 24,372.78

GUNS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Manual
  • Usable Liquid
    Kerosene, Light Oil
  • Flow Range(l/min)
    6 to 120
  • Mass(kg)
    15.3
  • Trusco Code
    410-0468
  • Port Size
    Rc1
  • Working Pressure
    0.15MPa
  • Total Integration
    Turbine
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A set consisting of a digital turbine type battery-powered flow meter (TB-K24-MM) and hand-operated gun nozzle (GN-AL25).
· Measures the flow rate of kerosene or diesel, and automatically stops the pump when it detects that the container is full.
· Combine with a pump or hose.
[Applications]
· Kerosene, diesel.

Specifications of GN-AL25K24

  • Product Type
    Manual
  • Usable Liquid
    Kerosene, Light Oil
  • Flow Range(l/min)
    6 to 120
  • Mass(kg)
    15.3
  • Trusco Code
    410-0468
  • Port Size
    Rc1
  • Working Pressure
    0.15MPa
  • Total Integration
    Turbine
  • Amount Of Content
    1 pc.
Part Number
GN-AL25K24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 29,618.15

฿ 24,372.78

GUNS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1