(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
ATNH-20 |
ATNH-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flow Range (l/min) |
Trusco Code | Port Size | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 16,306.69 ฿ 14,907.58 |
GUNS | 1 Piece(s) | 12 Day(s) | 30~80 | 410-0379 | Rc3/4 (with Swivel) | 1 pc. | ||
฿ 14,570.00 ฿ 13,404.40 |
GUNS | 1 Piece(s) | 10 Day(s) | 60–90 | 410-0387 | Rc1 (with Swivel) | 1 pc. |
[Features]
· An auto-stop feature that can detect when it is full without needing a power source or battery.
· No need to worry about overflowing while filling.
· The nozzle is designed to stop the pump as soon as it is submerged in liquid.
[Applications]
· Kerosene, diesel, gasoline.
· For dispensing kerosene, diesel, gasoline, etc. (When you need the pump to stop automatically as soon as the container is full)
Part Number |
---|
ATNH-20 |
ATNH-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flow Range (l/min) |
Trusco Code | Port Size | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 16,306.69 ฿ 14,907.58 |
GUNS | 1 Piece(s) | 12 Day(s) | 30~80 | 410-0379 | Rc3/4 (with Swivel) | 1 pc. | ||
฿ 14,570.00 ฿ 13,404.40 |
GUNS | 1 Piece(s) | 10 Day(s) | 60–90 | 410-0387 | Rc1 (with Swivel) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?