(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Hand Diaphragm Pump, HDO-32/40/50 Series (KT-HDOS-32ALB)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
KT-HDOS-32ALB SALE
KT-HDOS-40ALB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(kg)
Trusco Code Port Size Amount Of Content

฿ 58,279.00

฿ 50,265.64

PUMPS FOR HOSE AND PIPE 1 Piece(s) 19 Day(s) 12.5 410-0492 Rc1'1/4 1 unit

฿ 58,279.00

฿ 50,265.64

PUMPS FOR HOSE AND PIPE 1 Piece(s) 19 Day(s) 14 410-0506 Rc1'1/2 1 unit

Basic Specifications

  • Product Type
    Manual
  • Usable Liquid
    Oil, Water, Muddy Water
  • Usable viscosity
    5000cP or Less
  • Pump Head(m)
    8 (suction), 5 (force)
  • Discharge Rate(cc / Stroke)
    1300
  • Body
    Aluminum Casting
  • Packing
    Nitrile Rubber (NBR) (w/ Reinforcing Cloth)
  • Accessories
    Discharge Hose 5 m Suction Hose 3 m Lever Coupling Set Strainer
  • Amount Of Content
    1 unit

Product Description

[Features]
· A hand-operated pump that can be used in times of emergency or when there is no electricity.
· It is able to draw in and send out water even while standing, so can be used for long periods without tiring the user.
· Draws a lot of water with little effort. (Fills a bucket in approximately 15 seconds)
· No priming required. Draw 8 m, expel 5 m.
[Applications]
· For supplying and draining water in times of emergency.
· For transferring water, muddy water, oil or waste liquid.

Part Number
KT-HDOS-32ALB SALE
KT-HDOS-40ALB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(kg)
Trusco Code Port Size Amount Of Content

฿ 58,279.00

฿ 50,265.64

PUMPS FOR HOSE AND PIPE 1 Piece(s) 19 Day(s) 12.5 410-0492 Rc1'1/4 1 unit

฿ 58,279.00

฿ 50,265.64

PUMPS FOR HOSE AND PIPE 1 Piece(s) 19 Day(s) 14 410-0506 Rc1'1/2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1