(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WP-001-20AP |
WP-002-25AP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (kg) |
Trusco Code | Discharge Rate (cc / Stroke) |
Port Size | Between Surfaces (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,798.42 |
PUMPS FOR HOSE AND PIPE | 1 Piece(s) | 12 Day(s) | 5.3 | 410-0531 | 240 | 20A | 180 | 1 unit | ||
฿ 13,986.16 |
PUMPS FOR HOSE AND PIPE | 1 Piece(s) | 1 Day(s) | 7.2 | 410-0549 | 400 | 25A | 208 | 1 unit |
[Features]
· Suitable for transferring various types of oil (oils with viscosity up to 5,000 mPa·s).
· Recommended for supplying fuel when there is no electricity (in emergencies).
· An extremely strong pump that is able to lift liquids up to the equivalent of the 5th floor.
[Applications]
· For injecting lubricant in mechanical equipment or transferring hydraulic oil on ships.
· For supplying emergency gas.
Part Number |
---|
WP-001-20AP |
WP-002-25AP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (kg) |
Trusco Code | Discharge Rate (cc / Stroke) |
Port Size | Between Surfaces (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,798.42 |
PUMPS FOR HOSE AND PIPE | 1 Piece(s) | 12 Day(s) | 5.3 | 410-0531 | 240 | 20A | 180 | 1 unit | ||
฿ 13,986.16 |
PUMPS FOR HOSE AND PIPE | 1 Piece(s) | 1 Day(s) | 7.2 | 410-0549 | 400 | 25A | 208 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?