(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Wing Pump, FC-CAC, King Series for Oil (KING-NO.1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
KING-NO.1 SALE
KING-NO.2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(kg)
Trusco Code Discharge Rate
(cc / Stroke)
Port Size Between Surfaces
(mm)
Amount Of Content

฿ 12,318.00

฿ 11,332.56

PUMPS FOR HOSE AND PIPE 1 Piece(s) 1 Day(s) 4.4 410-0476 175 20 180 1 unit

฿ 13,711.00

฿ 12,612.75

PUMPS FOR HOSE AND PIPE 1 Piece(s) 1 Day(s) 6 410-0484 240 25 203 1 unit

Basic Specifications

  • Product Type
    Manual
  • Usable viscosity
    5000cP or Less
  • Body
    Cast Iron (Internal Part) / Brass Press-casting
  • Handle
    Aluminum
  • Amount Of Content
    1 unit

Product Description

A wing pump for refueling kerosene, light oil, oil, gasoline, etc., as well as for emergency refueling.
[Features]
·This is a highly reliable manual pump that has been cultivated over many years of experience and on ocean voyages.
·Absorbs 6 m (2.5 m when dry), pushes up 15 m.
·Can be used to transfer fuel such as kerosene, light oil, oil, and gasoline.
[Applications]
·For injecting lubricating oil into mechanical equipment and transferring hydraulic oil.
·As an emergency oil pump.
·Large oil tank facilities, ships.

Part Number
KING-NO.1 SALE
KING-NO.2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(kg)
Trusco Code Discharge Rate
(cc / Stroke)
Port Size Between Surfaces
(mm)
Amount Of Content

฿ 12,318.00

฿ 11,332.56

PUMPS FOR HOSE AND PIPE 1 Piece(s) 1 Day(s) 4.4 410-0476 175 20 180 1 unit

฿ 13,711.00

฿ 12,612.75

PUMPS FOR HOSE AND PIPE 1 Piece(s) 1 Day(s) 6 410-0484 240 25 203 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Manual pump that can transport various oils up to 5000mPa・S.
●The flange is a phase flange with a screw type oval.

Usage

●For press-fitting of lubricating oil or transferring hydraulic fluid to machinery and equipment in ships.
●For emergency oiling.

Specification

●SPQ(piece):1
●Available Viscosity: 5000mPa・S or less
●Push-up 15m, Suction 6m (when drying 2.5m)

Materials

●Main Body: Cast Iron(internal parts), Brass Casting
●Handle: Aluminium

Warning

●Do not use water.