- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Safety Marking Flag Rope Set
(AF-3119)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Amount Of Content |
|
฿ 570.60
|
SIGN FLAGS
|
1 Piece(s)
|
|
10 Day(s)
|
351-4528 |
1 Set (Sign Rope, 5 Flags) |
|
฿ 580.41
|
SIGN FLAGS
|
1 Piece(s)
|
|
10 Day(s)
|
351-4536 |
1 Set (Sign Rope, 5 Flags) |
Basic Specifications
-
- Shape
- Triangular
-
- Material (Body)
- Polyvinyl Chloride (PVC)
-
- Display Content
- Plain
-
- Mounting Method
- Tube-type Penetrating Hole
-
- Features
- Hang hazard and warning signs clearly, not only by setting up ropes or chains. Warnings are effectively signaled by setting up a marking rope and a flag. Five triangular flags are attached to the marking rope at intervals of 1.5 m, with a 2 m gap at each end.
-
- Application Rope Diameter
- 9 mm or less
-
- Marking Rope
- 9 mm x 10 m (5 flags)
-
- Flag Shape
- Triangle
-
- Rope Material
- Polyethylene (PE)
-
- Mass
- 342
-
- Amount Of Content
- 1 Set (Sign Rope, 5 Flags)
Product Description
[Features]
· Set of marking rope and flags which conveys warnings effectively.
· Triangular flags are attached to marking ropes. 5 flags placed 2 m from either end and at 1.5 m intervals.
[Applications]
· Suitable for warnings, alerts, ensuring safety, and environmental improvement.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Amount Of Content |
|
฿ 570.60
|
SIGN FLAGS
|
1 Piece(s)
|
|
10 Day(s)
|
351-4528 |
1 Set (Sign Rope, 5 Flags) |
|
฿ 580.41
|
SIGN FLAGS
|
1 Piece(s)
|
|
10 Day(s)
|
351-4536 |
1 Set (Sign Rope, 5 Flags) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?