(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
AF-1212 |
AF-1213 |
AF-1214 |
AF-1220 |
AF-1225 |
AF-1226 |
AF-1227 |
AF-1312 |
AF-2225 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shape | Display Content | Mounting Method | Other | Longitudinal (mm) |
Side (mm) |
Width (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Features | Eyelet Hole Diameter | Fastener Material | Eyelet Material | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | No Parking | Islet Hold Type | Option | - | - | 430 | 430 | 185 | 351-4340 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | No Bicycle Parking | Islet Hold Type | - | - | - | - | - | - | 351-4358 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
14 Day(s) | Triangular | Beware of Tigers | Islet Hold Type | - | - | - | - | - | - | 351-4366 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | Under Construction | Islet Hold Type | - | - | - | - | - | - | 351-4374 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Danger | Islet Hold Type | - | - | - | - | - | - | 351-4382 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
14 Day(s) | Triangular | No Entry | Islet Hold Type | - | - | - | - | - | - | 351-4391 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | Triangular | Beware of Falling Objects | Islet Hold Type | - | - | - | - | - | - | 351-4404 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 539.63 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | No Parking | Screen Faster | - | 1500 | 450 | - | - | - | 351-4439 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Attachment and removal are easy: simply wrap around the placed rope as required. | - | Nylon | - | 33 | 1 Bag (3 Sheets) | ||
฿ 305.40 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | Square | Danger | Islet Hold Type | - | - | - | - | - | - | 351-4501 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 94 | 1 Bag (3 Sheets) |
[Features]
· Display danger and warnings clearly in addition to putting up ropes and chains.
Part Number |
---|
AF-1212 |
AF-1213 |
AF-1214 |
AF-1220 |
AF-1225 |
AF-1226 |
AF-1227 |
AF-1312 |
AF-2225 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shape | Display Content | Mounting Method | Other | Longitudinal (mm) |
Side (mm) |
Width (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Features | Eyelet Hole Diameter | Fastener Material | Eyelet Material | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | No Parking | Islet Hold Type | Option | - | - | 430 | 430 | 185 | 351-4340 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | No Bicycle Parking | Islet Hold Type | - | - | - | - | - | - | 351-4358 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
14 Day(s) | Triangular | Beware of Tigers | Islet Hold Type | - | - | - | - | - | - | 351-4366 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | Under Construction | Islet Hold Type | - | - | - | - | - | - | 351-4374 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Danger | Islet Hold Type | - | - | - | - | - | - | 351-4382 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
14 Day(s) | Triangular | No Entry | Islet Hold Type | - | - | - | - | - | - | 351-4391 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | Triangular | Beware of Falling Objects | Islet Hold Type | - | - | - | - | - | - | 351-4404 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 539.63 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | No Parking | Screen Faster | - | 1500 | 450 | - | - | - | 351-4439 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Attachment and removal are easy: simply wrap around the placed rope as required. | - | Nylon | - | 33 | 1 Bag (3 Sheets) | ||
฿ 305.40 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | Square | Danger | Islet Hold Type | - | - | - | - | - | - | 351-4501 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 94 | 1 Bag (3 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?