(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Marking Flag Surface Fastener Type (AF-1311)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AF-1311
AF-1313
AF-1314
AF-1320
AF-1325
AF-1326
AF-1327
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content Trusco Code Amount Of Content

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

14 Day(s) Caution 351-4421 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

19 Day(s) No Bicycle Parking 351-4447 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

12 Day(s) Beware of Tigers 351-4455 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

14 Day(s) Under Construction 351-4463 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Danger 351-4471 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

19 Day(s) No Entry 351-4480 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Beware of Falling Objects 351-4498 1 Bag (3 Sheets)

Basic Specifications

  • Shape
    Triangular
  • Material (Body)
    Polyvinyl Chloride (PVC)
  • Mounting Method
    Screen Faster
  • Longitudinal(mm)
    1500
  • Side(mm)
    450
  • Features
    Hang hazard and warning signs clearly, not only by setting up ropes or chains. Attachment and removal are easy: simply wrap around the placed rope as required.
  • Application Rope Diameter
    9 mm or less
  • Fastener Material
    Nylon
  • Mass
    33
  • Amount Of Content
    1 Bag (3 Sheets)

Product Description

[Features]
· Display danger and warnings clearly in addition to putting up ropes and chains.
· Can be installed easily, just by wrapping around a fixed rope, and attached and removed easily as required.
[Applications]
· Cautions/Warnings.
· Ensuring safety / environmental improvement.

Part Number
AF-1311
AF-1313
AF-1314
AF-1320
AF-1325
AF-1326
AF-1327
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Display Content Trusco Code Amount Of Content

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

14 Day(s) Caution 351-4421 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

19 Day(s) No Bicycle Parking 351-4447 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

12 Day(s) Beware of Tigers 351-4455 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

14 Day(s) Under Construction 351-4463 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Danger 351-4471 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

19 Day(s) No Entry 351-4480 1 Bag (3 Sheets)

฿ 539.63

SIGN FLAGS 1 Pack(s)

3 Pieces Per Package

10 Day(s) Beware of Falling Objects 351-4498 1 Bag (3 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1