(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
AF-1110 |
AF-1111 |
AF-1112 |
AF-1113 |
AF-1114 |
AF-1120 |
AF-1125 |
AF-1126 |
AF-1127 |
AF-1210 |
AF-1211 |
AF-1310 |
AF-2228 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shape | Display Content | Mounting Method | Other | Longitudinal (mm) |
Side (mm) |
Length (m) |
Sizes (mm) |
Trusco Code | Features | Eyelet Hole Diameter | Fastener Material | Eyelet Material | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Off-Limits | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4234 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | Triangular | Caution | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4242 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | No Parking | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4251 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | No Bicycle Parking | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4269 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | Beware of Tigers | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4277 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | Triangular | Under Construction | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4285 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Danger | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4293 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
14 Day(s) | Triangular | No Entry | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4307 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | Beware of Falling Objects | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4315 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Off-Limits | Islet Hold Type | Option | - | - | 1.61~3.0 | Lower part / φ22 and Upper part / φ19 | 351-4323 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Caution | Islet Hold Type | Option | - | - | 1.61~3.0 | Lower part / φ22 and Upper part / φ19 | 351-4331 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 539.63 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Off-Limits | Screen Faster | - | 1500 | 450 | - | - | 351-4412 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Attachment and removal are easy: simply wrap around the placed rope as required. | - | Nylon | - | 33 | 1 Bag (3 Sheets) | ||
฿ 305.40 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | Square | Off-Limits | Islet Hold Type | - | - | - | - | - | 351-4510 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 94 | 1 Bag (3 Sheets) |
[Features]
· Display danger and warnings clearly in addition to putting up ropes and chains.
· Ropes (rods) of diameter 9 mm or less can be passed through easily.
[Applications]
· Cautions/warnings.
· Ensuring safety / environmental improvement.
Part Number |
---|
AF-1110 |
AF-1111 |
AF-1112 |
AF-1113 |
AF-1114 |
AF-1120 |
AF-1125 |
AF-1126 |
AF-1127 |
AF-1210 |
AF-1211 |
AF-1310 |
AF-2228 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shape | Display Content | Mounting Method | Other | Longitudinal (mm) |
Side (mm) |
Length (m) |
Sizes (mm) |
Trusco Code | Features | Eyelet Hole Diameter | Fastener Material | Eyelet Material | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Off-Limits | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4234 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | Triangular | Caution | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4242 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | No Parking | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4251 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | No Bicycle Parking | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4269 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | Beware of Tigers | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4277 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | Triangular | Under Construction | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4285 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Danger | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4293 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
14 Day(s) | Triangular | No Entry | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4307 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 188.92 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) | Triangular | Beware of Falling Objects | Tube-type Penetrating Hole | - | 1500 | 450 | - | - | 351-4315 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Anything in the shape of a rope (for example, a rod) of 9 mm or less can be easily passed through the loops. | - | - | - | 33 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Off-Limits | Islet Hold Type | Option | - | - | 1.61~3.0 | Lower part / φ22 and Upper part / φ19 | 351-4323 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 245.62 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Caution | Islet Hold Type | Option | - | - | 1.61~3.0 | Lower part / φ22 and Upper part / φ19 | 351-4331 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 36 | 1 Bag (3 Sheets) | ||
฿ 539.63 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
10 Day(s) | Triangular | Off-Limits | Screen Faster | - | 1500 | 450 | - | - | 351-4412 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Attachment and removal are easy: simply wrap around the placed rope as required. | - | Nylon | - | 33 | 1 Bag (3 Sheets) | ||
฿ 305.40 |
SIGN FLAGS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) | Square | Off-Limits | Islet Hold Type | - | - | - | - | - | 351-4510 | Hang hazard and warning signs clearly, not only by setting up ropes or chains. Has holes for grommets to attach strings, wire/cable ties in various arrangements. | 9mm | - | Aluminum | 94 | 1 Bag (3 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?