(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rope triangle sign (699-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
699-A
699-B
699-C
699-F
699-G
699-R
699-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material (Body) Display Content Mounting Method Displayed content: Others Side
(mm)
JAN Code Mount Specification Trusco Code Features Use Specifications Rope Material Mass Amount Of Content

฿ 1,243.06

SIGN FLAGS 1 Piece(s) 12 Day(s) Vinyl Chloride (PVC) Danger - - 360 - Rope stopper 421-5087 Dangerous areas or warning signs can be displayed easily and in a wide range. For danger and warning area visualization. Rope 10 m, with flag: 10 Pcs Polypropylene (PP) 190 1 Set (10 m Rope, 10 Flags)

฿ 1,243.06

SIGN FLAGS 1 Piece(s) 10 Day(s) Vinyl Chloride (PVC) Caution - - 360 - Rope stopper 421-5095 Dangerous areas or warning signs can be displayed easily and in a wide range. For danger and warning area visualization. Rope 10 m, with flag: 10 Pcs Polypropylene (PP) 190 1 Set (10 m Rope, 10 Flags)

฿ 1,243.06

SIGN FLAGS 2 Piece(s) 5 Day(s) Vinyl Chloride (PVC) Off-Limits - - 360 - Rope stopper 421-5109 Dangerous areas or warning signs can be displayed easily and in a wide range. For danger and warning area visualization. Rope 10 m, with flag: 10 Pcs Polypropylene (PP) 190 1 Set (10 m Rope, 10 Flags)

฿ 1,243.06

SIGN FLAGS 1 Piece(s) 10 Day(s) Vinyl Chloride (PVC) Danger / Caution - - 360 - Rope stopper 421-5117 Dangerous areas or warning signs can be displayed easily and in a wide range. For danger and warning area visualization. Rope 10 m, with flag: 10 Pcs Polypropylene (PP) 190 1 Set (10 m Rope, 10 Flags)

฿ 1,243.06

SIGN FLAGS 1 Piece(s) 10 Day(s) Vinyl Chloride (PVC) No Entry / Caution - - 360 - Rope stopper 421-5125 Dangerous areas or warning signs can be displayed easily and in a wide range. For danger and warning area visualization. Rope 10 m, with flag: 10 Pcs Polypropylene (PP) 190 1 Set (10 m Rope, 10 Flags)

฿ 965.82

SIGN FLAGS 1 Piece(s) 12 Day(s) Other Other Tube-type Penetrating Hole No red background 310 4580284635328 - 755-4648 - - Rope: 3 mm X 10 m (flag: 10 Pcs) - 196 1 Set

฿ 965.82

SIGN FLAGS 1 Piece(s) 12 Day(s) Other Other Tube-type Penetrating Hole Yellow solid 310 4580284635335 - 755-4656 - - Rope: 3 mm X 10 m (flag: 10 Pcs) - 196 1 Set

Basic Specifications

Product Description

[Features]
· Display dangerous areas and warnings simply and across a broad area.
[Applications]
· Visual representation of danger/warning areas.

Part Number
699-A
699-B
699-C
699-F
699-G
699-R
699-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material (Body) Display Content Mounting Method Displayed content: Others Side
(mm)
JAN Code Mount Specification Trusco Code Features Use Specifications Rope Material Mass Amount Of Content

฿ 1,243.06

SIGN FLAGS 1 Piece(s) 12 Day(s) Vinyl Chloride (PVC) Danger - - 360 - Rope stopper 421-5087 Dangerous areas or warning signs can be displayed easily and in a wide range. For danger and warning area visualization. Rope 10 m, with flag: 10 Pcs Polypropylene (PP) 190 1 Set (10 m Rope, 10 Flags)

฿ 1,243.06

SIGN FLAGS 1 Piece(s) 10 Day(s) Vinyl Chloride (PVC) Caution - - 360 - Rope stopper 421-5095 Dangerous areas or warning signs can be displayed easily and in a wide range. For danger and warning area visualization. Rope 10 m, with flag: 10 Pcs Polypropylene (PP) 190 1 Set (10 m Rope, 10 Flags)

฿ 1,243.06

SIGN FLAGS 2 Piece(s) 5 Day(s) Vinyl Chloride (PVC) Off-Limits - - 360 - Rope stopper 421-5109 Dangerous areas or warning signs can be displayed easily and in a wide range. For danger and warning area visualization. Rope 10 m, with flag: 10 Pcs Polypropylene (PP) 190 1 Set (10 m Rope, 10 Flags)

฿ 1,243.06

SIGN FLAGS 1 Piece(s) 10 Day(s) Vinyl Chloride (PVC) Danger / Caution - - 360 - Rope stopper 421-5117 Dangerous areas or warning signs can be displayed easily and in a wide range. For danger and warning area visualization. Rope 10 m, with flag: 10 Pcs Polypropylene (PP) 190 1 Set (10 m Rope, 10 Flags)

฿ 1,243.06

SIGN FLAGS 1 Piece(s) 10 Day(s) Vinyl Chloride (PVC) No Entry / Caution - - 360 - Rope stopper 421-5125 Dangerous areas or warning signs can be displayed easily and in a wide range. For danger and warning area visualization. Rope 10 m, with flag: 10 Pcs Polypropylene (PP) 190 1 Set (10 m Rope, 10 Flags)

฿ 965.82

SIGN FLAGS 1 Piece(s) 12 Day(s) Other Other Tube-type Penetrating Hole No red background 310 4580284635328 - 755-4648 - - Rope: 3 mm X 10 m (flag: 10 Pcs) - 196 1 Set

฿ 965.82

SIGN FLAGS 1 Piece(s) 12 Day(s) Other Other Tube-type Penetrating Hole Yellow solid 310 4580284635335 - 755-4656 - - Rope: 3 mm X 10 m (flag: 10 Pcs) - 196 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1