(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flag hanger for safety flag single pipe (SP-15)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SP-15
SP-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Side
(mm)
Trusco Code Mass Amount Of Content

฿ 4,889.00

SIGN FLAGS 1 Piece(s) 40 Day(s) 1550 463-3415 2500 1 pc.

฿ 4,603.00

SIGN FLAGS 1 Piece(s) 40 Day(s) 1080 463-3423 2300 1 pc.

Basic Specifications

  • Material (Body)
    Steel
  • Other
    Option
  • Longitudinal(mm)
    230
  • Features
    Company flags and safety flags can be clearly seen even when there is no wind.
  • Amount Of Content
    1 pc.

Product Description

Company flags, safety flags, etc., can be clearly seen without drooping even in windless or rainy weather.
Suitable for both large and medium sizes.
With a rectangular ball and a lower fixing ring.

Part Number
SP-15
SP-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Side
(mm)
Trusco Code Mass Amount Of Content

฿ 4,889.00

SIGN FLAGS 1 Piece(s) 40 Day(s) 1550 463-3415 2500 1 pc.

฿ 4,603.00

SIGN FLAGS 1 Piece(s) 40 Day(s) 1080 463-3423 2300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1