(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SF-50FN-2V |
SF-60FN-2V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Consumption (W) (50 / 60 Hz) | Wing Diameter (cm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 33,050.00 ฿ 26,440.00 |
FANS FOR FACTORIES | 1 Piece(s) | 22 Day(s) | 305/400 | 50 | 390-6507 | 12000 | ||
฿ 43,628.00 ฿ 40,137.76 |
FANS FOR FACTORIES | 1 Piece(s) | 40 Day(s) | 420/570 | 60 | 390-7465 | 20000 |
A factory fan with a dust-resistant fully-closed motor. Ventilating or blowing air for factories, warehouses.
Part Number |
---|
SF-50FN-2V |
SF-60FN-2V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Consumption (W) (50 / 60 Hz) | Wing Diameter (cm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 33,050.00 ฿ 26,440.00 |
FANS FOR FACTORIES | 1 Piece(s) | 22 Day(s) | 305/400 | 50 | 390-6507 | 12000 | ||
฿ 43,628.00 ฿ 40,137.76 |
FANS FOR FACTORIES | 1 Piece(s) | 40 Day(s) | 420/570 | 60 | 390-7465 | 20000 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?