- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
TRUSCO NAKAYAMA Man Catcher
Specifications of TSAS-1
-
- Product Type
- Security supply
-
- Width × Length (mm)
- 475X1845
-
- Trusco Code
- 409-7521
-
- Features
- Lightweight as main body is made of aluminum, and easy to handle.
-
- Application
- For crime prevention measures.
-
- Material
- Aluminum
-
- Accessory
- Bracket for leaning against a wall
-
- Handle Part
- Non-Slip With Knurl
-
- Pipe Tip
- Rubber Cap Specification
-
- Mass(g)
- 1100
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,118.00
|
VARIOUS ANTI-CRIME GOODS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Security supply
-
- Width × Length (mm)
- 475X1845
-
- Trusco Code
- 409-7521
-
- Features
- Lightweight as main body is made of aluminum, and easy to handle.
-
- Application
- For crime prevention measures.
-
- Material
- Aluminum
-
- Accessory
- Bracket for leaning against a wall
-
- Handle Part
- Non-Slip With Knurl
-
- Pipe Tip
- Rubber Cap Specification
-
- Mass(g)
- 1100
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Lightweight as main body is made of aluminum, and easy to handle.
[Applications]
· For crime prevention measures.
Specifications of TSAS-1
-
- Product Type
- Security supply
-
- Width × Length (mm)
- 475X1845
-
- Trusco Code
- 409-7521
-
- Features
- Lightweight as main body is made of aluminum, and easy to handle.
-
- Application
- For crime prevention measures.
-
- Material
- Aluminum
-
- Accessory
- Bracket for leaning against a wall
-
- Handle Part
- Non-Slip With Knurl
-
- Pipe Tip
- Rubber Cap Specification
-
- Mass(g)
- 1100
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,118.00
|
VARIOUS ANTI-CRIME GOODS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Usage
●For security measures.Specification
●Main Body Dimension: W x L(mm):475 x 1845
●SPQ(piece):2
●Hand Portion: Knurled Anti-Slip Process
●End of Pipe: Rubber Cap SpecificationMaterials
●AluminumAccessories
●Rear Bracket
●Protective Cover
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?