(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Mat (Adhesive Mat) (TR-GM25-TM)

G Mat (Adhesive Mat) (TR-GM25-TM)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Remove dirt, oil and the like from the workpiece before use. For storage, paste on the first curing sheet.
  • If there is a pedestal, casters or the like at the bottom of the object which prevents the load from being applied to the entire G mat, use a stainless steel/steel plate or caster receptacles as a countermeasure. (Steel plate should be the same size as G mat) Avoid pinpoint use. (Concentration at one point on the tip leads to risks of deterioration)
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR-GM20-TM
TR-GM25-TM
TR-GM30-TM
TR-GM40-TM
TR-GM50-TM
TR-GM100-TM
TR-GM200-TM
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Uniform Load
(kg)
Trusco Code Mass Amount Of Content

฿ 282.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

Same day 20 20 15 (for 4 sheet) 416-3109 20 g/Bag 1 Bag (4 Sheets)

฿ 338.34

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

10 Day(s) 25 25 25 (4 Sheets) 416-3117 25 g/Bag 1 Bag (4 Sheets)

฿ 516.23

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

Same day 30 30 40 (for 4 sheet) 416-3125 30 g/Bag 1 Bag (4 Sheets)

฿ 618.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

Same day 40 40 70 (with 4 sheets) 423-4316 45 g/bag 1 Bag (4 Sheets)

฿ 725.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

1 Day(s) 50 50 100 (for 4 pcs) 423-4324 65 g/bag 1 Bag (4 Sheets)

฿ 687.06

MATS AGAINST OVERTURNING 1 Piece(s) - 1 Day(s) 100 100 125 (for 1 sheet) 423-4332 65 g/bag 1 pc.

฿ 2,640.69

MATS AGAINST OVERTURNING 1 Piece(s) - 1 Day(s) 200 200 500 (for 1 sheet) 423-4341 235 g/Bag 1 pc.

Basic Specifications

Product Description

A mat that prevents falling just by attachment to the bottom of objects thanks to its strong adhesion and shock absorbency.
[Features]
· Has a shock absorption percentage of over 90%, for peace of mind even in major earthquakes. Supported years: 5-7 years. Applicable temperatures: -20°C to +75°C.
· Can be used repeatedly (when it becomes dirty, the adhesive strength can be revived by washing with water). Excellent weather resistance and insulation.
· No setup work required. Easy to install by laying it down. It can be installed even when the installation surface is not flat.
· Flame retardancy test: equivalent to UL-94 V-2. Adhesive force: Horizontal 1,550 N, vertical 3,550 N (vs. SUS304, per 100 mm square).
· Physical property data from other third parties obtained in quantity.
[Applications]
· Can be used as an earthquake countermeasure just by adhering to the bottom surfaces of company PCs, servers, printers, office furniture, etc.

Part Number
TR-GM20-TM
TR-GM25-TM
TR-GM30-TM
TR-GM40-TM
TR-GM50-TM
TR-GM100-TM
TR-GM200-TM
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Uniform Load
(kg)
Trusco Code Mass Amount Of Content

฿ 282.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

Same day 20 20 15 (for 4 sheet) 416-3109 20 g/Bag 1 Bag (4 Sheets)

฿ 338.34

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

10 Day(s) 25 25 25 (4 Sheets) 416-3117 25 g/Bag 1 Bag (4 Sheets)

฿ 516.23

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

Same day 30 30 40 (for 4 sheet) 416-3125 30 g/Bag 1 Bag (4 Sheets)

฿ 618.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

Same day 40 40 70 (with 4 sheets) 423-4316 45 g/bag 1 Bag (4 Sheets)

฿ 725.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

1 Day(s) 50 50 100 (for 4 pcs) 423-4324 65 g/bag 1 Bag (4 Sheets)

฿ 687.06

MATS AGAINST OVERTURNING 1 Piece(s) - 1 Day(s) 100 100 125 (for 1 sheet) 423-4332 65 g/bag 1 pc.

฿ 2,640.69

MATS AGAINST OVERTURNING 1 Piece(s) - 1 Day(s) 200 200 500 (for 1 sheet) 423-4341 235 g/Bag 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Impact absorption rate is over 90% or more, and it is safe even in seventh seismic intensity class.
●Performance does not change even with temperature change(-20 to 75°C).
●With super elasticity and excellent stickiness, it compliant to any fluctuation of up and down, right and left, front and rear.
●It is possible to use it repeatedly with water washing.
● Construction is unnecessary. Easy to install, simply by laying it on the bottom, it can be installed even when the installation surface is not flat.

Specification

●Q'ty Per Bag(sheet):4
●SPQ(bag):10

Materials

●Urethane Elastomer

Warning

●Please remove the dirt, oil, etc. of the target object before use.
●If there is a pedestal, casters, etc. at the bottom of the target object, and if no load is applied to the entire G mat, please handle with stainless steel, iron plate, caster saucer. (the iron plate is the same size as the G mat)
●Avoid using pinpoints.(there is a danger of deterioration as one point concentrated on the tip)
●When you keep it, please paste it on the first curing sheet and keep it.