(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Ventilation Type Tojimari Kun (194-SL)

Lock And Key, Ventilation Type Tojimari Kun (194-SL)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
194-SL
194-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 185.00

SECURITY LOCKS 1 Piece(s) 10 Day(s) Silver 253-7991 1 pc.

฿ 185.00

SECURITY LOCKS 1 Piece(s) 10 Day(s) Amber 253-8008 1 pc.

Basic Specifications

  • Product Type
    Security Lock for Windows
  • Material
    Galvanized Steel Plate
  • Mass(g)
    65
  • Features
    This is a lockable crescent bracket for sashes with natural ventilation. For installation, you just set the brackets in place by tightening with a coin (screwdriver).
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Crescent bracket for metallic frames that allows doors to be locked while enabling natural ventilation.
· Mount by simply fixing to the bracket by fastening it with a coin (or screwdriver).

Part Number
194-SL
194-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 185.00

SECURITY LOCKS 1 Piece(s) 10 Day(s) Silver 253-7991 1 pc.

฿ 185.00

SECURITY LOCKS 1 Piece(s) 10 Day(s) Amber 253-8008 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1