(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Window Defense (197-U)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
197-SL
197-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,273.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) Silver 310-6233 1 pc.

฿ 1,273.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) Amber 310-6241 1 pc.

Basic Specifications

  • Product Type
    Security Lock for Windows
  • Material
    Zinc Die-cast
  • Mass(g)
    285
  • Features
    Auxiliary lock used to prevent illegal unlocking of crescent lock by breaking the glass. Supports large crescent locks as well.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Auxiliary lock that prevents someone illegally breaking the window and unlocking the crescent sash lock.
· Can even be used with large-sized crescent sash locks.

Part Number
197-SL
197-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 1,273.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) Silver 310-6233 1 pc.

฿ 1,273.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) Amber 310-6241 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an auxiliary tablet which prevents crescent's injustice/unlocking due to glass breaking.
●Possible to compliant to large type crescent.

Specification

●SPQ(piece):10