(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Aluminum Sash Windows Auxiliary Lock Mr. Door Fastener (158-U)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
158-SL
158-U
159-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detail Type Width
(mm)
Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 203.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) Silver Lower form 33 55 310-6209 130 1 pc.

฿ 203.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) Amber Lower form 33 55 310-6217 130 1 pc.

฿ 506.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) Amber Lower form with lock 49.5 80 310-6225 300 1 pc.

Basic Specifications

Product Description

[HINAKA 'Locks and Keys' Product]

An auxiliary lock for aluminum sash window that can be attached to the window frame for increased security.

[Specifications]
· Body dimensions (mm) width x length: 33 x 55
· Material: Zinc die-cast
· Mounting type: Lower frame

Part Number
158-SL
158-U
159-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detail Type Width
(mm)
Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 203.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) Silver Lower form 33 55 310-6209 130 1 pc.

฿ 203.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) Amber Lower form 33 55 310-6217 130 1 pc.

฿ 506.00

SECURITY LOCKS 1 Piece(s) 12 Day(s) Amber Lower form with lock 49.5 80 310-6225 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Attach to the window frame, increase the crime prevention effect.

Specification

●Main Body Dimension: W x L(mm):33 x 55
●SPQ(piece):12

Materials

●Zinc Die Casting