(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flame Resistant Mesh Sheet (Green, Gray) (B-413)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-411
B-413
B-414
B-421
B-423
B-424
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Color Detail Type Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,514.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8×3.6 Green Green 24 367-5131 0.78 1 pc.

฿ 2,014.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8×5.4 Green Green 32 367-5149 1.15 1 pc.

฿ 3,570.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Green Green 40 397-7498 2.32 1 pc.

฿ 1,514.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8×3.6 Gray Gray 24 397-7501 0.78 1 pc.

฿ 2,014.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8×5.4 Gray Gray 32 397-7510 1.15 1 pc.

฿ 3,570.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Gray Gray 40 397-7528 2.32 1 pc.

Basic Specifications

  • Product Model
    Flameproof Mesh Sheet
  • Shape
    Foldable Type
  • Mesh Opening(mm)
    1
  • Grommet Pitch(cm)
    45
  • Tensile Strength
    Length 584 N / 5 cm, Width 530 N / 5 cm
  • Tear Strength
    Length 71 N, Width 70 N
  • Flame Retardant Display Certificate Number
    CO900013
  • Material (Body)
    Polyester (PVC Coating)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

A disaster prevention sheet with excellent weather resistance that has passed the fire prevention test standards of the Fire Service Law Enforcement Ordinance.
[Features]
·Good weather resistance.
·The mesh type has excellent breathability.
·Because the warp and weft threads are fused together, there is no misalignment.
[Applications]
·Ideal for ensuring the safety of construction sites and improving the environment.

Part Number
B-411
B-413
B-414
B-421
B-423
B-424
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Color Detail Type Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,514.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8×3.6 Green Green 24 367-5131 0.78 1 pc.

฿ 2,014.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8×5.4 Green Green 32 367-5149 1.15 1 pc.

฿ 3,570.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Green Green 40 397-7498 2.32 1 pc.

฿ 1,514.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8×3.6 Gray Gray 24 397-7501 0.78 1 pc.

฿ 2,014.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8×5.4 Gray Gray 32 397-7510 1.15 1 pc.

฿ 3,570.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 3.6 x 5.4 Gray Gray 40 397-7528 2.32 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a mesh, it is excellent in breathability.

Specification

●Eyelet Pitch(cm):45
●Mesh Size(mesh size of a net): 1mm 
●Tensile Strength: Vertical 584N/5cm, Horizontal 530N/5cm 
●Tearing Strength: Vertical 71N, Horizontal 70N
●Fire Proof Indicator Certification No.: FE141134

Materials

●Sheet: Polyester(PVC coating) 
●Eyelet: Aluminum(inner diameter: 12mm)