(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
B-31 |
B-401 |
B-403 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
Width x Length (m) |
Grommet Number (Piece) |
Grommet Pitch (cm) |
JAN Code | Trusco Code | Tensile Strength | Tear Strength | Flame Retardant Display Certificate Number | Material (Body) | Material (Eyelet) | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,036.81 |
FLAME-RETARDANT SHEETS | 1 Piece(s) | 12 Day(s) | 0.3 | 1.78×3.4 | 26 | Short: Approx. 60 / Long: Approx. 30 | 4903599052541 | - | - | - | - | Polyester | - | - | 1 pc. | ||
฿ 1,167.82 |
FLAME-RETARDANT SHEETS | 1 Piece(s) | 12 Day(s) | 0.27 | 1.8X3.6 | 24 | 45 | - | 367-5114 | Length 437 N / 5 cm, Width 359 N / 5 cm | Length 168 N, Width 247 N | FE141134 | Polyester (PVC Coating) | Aluminum (inner diameter: 12 mm) | 2 | 1 pc. | ||
฿ 1,597.51 |
FLAME-RETARDANT SHEETS | 1 Piece(s) | 12 Day(s) | 0.27 | 1.8X5.4 | 32 | 45 | - | 367-5122 | Length 437 N / 5 cm, Width 359 N / 5 cm | Length 168 N, Width 247 N | FE141134 | Polyester (PVC Coating) | Aluminum (inner diameter: 12 mm) | 2.97 | 1 pc. |
A flameproof sheet with excellent weather resistance that has passed the standards required by the JFRA.
[Features]
· Superior weather resistance protects work sites from wind and rain.
· Superior durability, safety and functionality.
[Applications]
· Suitable for preventing scattering during building/paint work, for outdoor storage/protection, for concealment sheets on building sites, etc.
Part Number |
---|
B-31 |
B-401 |
B-403 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
Width x Length (m) |
Grommet Number (Piece) |
Grommet Pitch (cm) |
JAN Code | Trusco Code | Tensile Strength | Tear Strength | Flame Retardant Display Certificate Number | Material (Body) | Material (Eyelet) | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,036.81 |
FLAME-RETARDANT SHEETS | 1 Piece(s) | 12 Day(s) | 0.3 | 1.78×3.4 | 26 | Short: Approx. 60 / Long: Approx. 30 | 4903599052541 | - | - | - | - | Polyester | - | - | 1 pc. | ||
฿ 1,167.82 |
FLAME-RETARDANT SHEETS | 1 Piece(s) | 12 Day(s) | 0.27 | 1.8X3.6 | 24 | 45 | - | 367-5114 | Length 437 N / 5 cm, Width 359 N / 5 cm | Length 168 N, Width 247 N | FE141134 | Polyester (PVC Coating) | Aluminum (inner diameter: 12 mm) | 2 | 1 pc. | ||
฿ 1,597.51 |
FLAME-RETARDANT SHEETS | 1 Piece(s) | 12 Day(s) | 0.27 | 1.8X5.4 | 32 | 45 | - | 367-5122 | Length 437 N / 5 cm, Width 359 N / 5 cm | Length 168 N, Width 247 N | FE141134 | Polyester (PVC Coating) | Aluminum (inner diameter: 12 mm) | 2.97 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?