(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Transparent Corded Sheet (B308)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B308
B309
B310
B311
B312
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 493.00

CLEAR SHEETS WITH STRING 1 Piece(s) 1 Day(s) - 1.71X1.71 8 367-5009 0.66 1 pc.

฿ 751.00

CLEAR SHEETS WITH STRING 1 Piece(s) 12 Day(s) - 1.71X2.57 10 367-5017 0.99 1 pc.

฿ 953.77

CLEAR SHEETS WITH STRING 1 Piece(s) 12 Day(s) 10 1.71X3.44 12 367-5025 1.31 1 pc.

฿ 1,105.00

CLEAR SHEETS WITH STRING 1 Piece(s) 1 Day(s) - 2.57X2.57 12 367-5033 1.47 1 pc.

฿ 1,437.00

CLEAR SHEETS WITH STRING 1 Piece(s) 12 Day(s) - 2.57X3.44 14 367-5041 1.96 1 pc.

Basic Specifications

  • Product Model
    Transparent Cotton-Silk Fabric Sheet
  • Thickness(mm)
    0.22
  • Color
    Other
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Use
    Various covers, partition sheets etc.
  • Tensile Strength
    Length 508 N / 5 cm, Width 454 N / 5 cm
  • Material (Body)
    Polyethylene (with polyester threads)
  • Material (Eyelet)
    Polyethylene (PE) (Inner diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

A waterproof sheet for outdoor use.
[Features]
·Contains UV stabilizers for improved weather resistance.
·Light weight and excellent workability.
·Polyethylene sheet + polyester thread included.
·Sheet thickness about 0.22 mm.
・ Made in China.
[Applications]
·Ideal as a waterproof sheet for outdoor use.
·Ideal for various covers and partitions.

Part Number
B308
B309
B310
B311
B312
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

฿ 493.00

CLEAR SHEETS WITH STRING 1 Piece(s) 1 Day(s) - 1.71X1.71 8 367-5009 0.66 1 pc.

฿ 751.00

CLEAR SHEETS WITH STRING 1 Piece(s) 12 Day(s) - 1.71X2.57 10 367-5017 0.99 1 pc.

฿ 953.77

CLEAR SHEETS WITH STRING 1 Piece(s) 12 Day(s) 10 1.71X3.44 12 367-5025 1.31 1 pc.

฿ 1,105.00

CLEAR SHEETS WITH STRING 1 Piece(s) 1 Day(s) - 2.57X2.57 12 367-5033 1.47 1 pc.

฿ 1,437.00

CLEAR SHEETS WITH STRING 1 Piece(s) 12 Day(s) - 2.57X3.44 14 367-5041 1.96 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: Clear
●Thickness: 0.22mm
●Tensile Strength: Vertical 508N/5cm, Horizontal 454N/5cm

Materials

●Sheet: Polyethylene(with PE strings)
●Eyelet: Polyethylene(PE)(inner diameter: 12mm)