(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Blue Sheet #1100 (BS-14MK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BS-14MK
BS-MK
BSC-01MK
BSC-02MK
BSMK0910
BSMK1810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Shape Grommet Number
(Piece)
Grommet Pitch
(cm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 857.15

BLUE SHEETS 2 Piece(s) 5 Day(s) 5.2X7 Foldable Type 28 90 367-5513 2.2 1 pc.

฿ 441.09

BLUE SHEETS 4 Piece(s) 5 Day(s) 3.4X5.2 Foldable Type 20 90 367-5548 1.1 1 pc.

฿ 119.87

BLUE SHEETS 1 Piece(s) 10 Day(s) 1.7X1.7 Foldable Type 8 90 367-5521 0.19 1 pc.

฿ 160.42

BLUE SHEETS 1 Piece(s) 10 Day(s) 1.7X2.5 Foldable Type 10 90 367-5530 0.28 1 pc.

฿ 2,215.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 0.9X100 Roll Model - - 397-7650 5.25 1 Roll

฿ 4,234.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 1.8X100 Roll Model - - 372-9575 10.5 1 Roll

Basic Specifications

  • Product Model
    Blue Sheet
  • Color
    Blue
  • Use
    For a Short-term Protection
  • Endurance Period
    Less than 1 Month
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)

Product Description

Disposable sheet.
[Features]
·Thin and lightweight, it is easy to use.
[Applications]
·Ideal for short-term curing.

Part Number
BS-14MK
BS-MK
BSC-01MK
BSC-02MK
BSMK0910
BSMK1810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Shape Grommet Number
(Piece)
Grommet Pitch
(cm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 857.15

BLUE SHEETS 2 Piece(s) 5 Day(s) 5.2X7 Foldable Type 28 90 367-5513 2.2 1 pc.

฿ 441.09

BLUE SHEETS 4 Piece(s) 5 Day(s) 3.4X5.2 Foldable Type 20 90 367-5548 1.1 1 pc.

฿ 119.87

BLUE SHEETS 1 Piece(s) 10 Day(s) 1.7X1.7 Foldable Type 8 90 367-5521 0.19 1 pc.

฿ 160.42

BLUE SHEETS 1 Piece(s) 10 Day(s) 1.7X2.5 Foldable Type 10 90 367-5530 0.28 1 pc.

฿ 2,215.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 0.9X100 Roll Model - - 397-7650 5.25 1 Roll

฿ 4,234.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 1.8X100 Roll Model - - 372-9575 10.5 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Short term use(disposable type).

Usage

●For short term curing.

Specification

●Color:Blue
●SPQ(piece):1
●Color: Blue
●Thickness: 0.07mm
●Endurance Period: Approx. Less than a month 
●None Eyelet

Materials

●Polyethylene(PE)