(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Absorbent Curing Sheet (TFT-50-2GY)

Absorbent Curing Sheet (TFT-50-2GY)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TFT-50-2BE
TFT-50-2GY
TFT-100-2BE
TFT-100-2GY
TFT-300-2BE
TFT-300-2GY
TFT-910-BE
TFT-910-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 192.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.05X2 Beige 402-9445 51 1 Roll

฿ 192.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.05X2 Gray 402-9453 51 1 Roll

฿ 343.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.1X2 Beige 402-9461 102 1 Roll

฿ 343.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.1X2 Gray 402-9470 102 1 Roll

฿ 936.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.3X2 Beige 402-9488 306 1 Roll

฿ 936.00

CURINGSHEETS 1 Piece(s) Same day 0.3X2 Gray 402-9496 306 1 Roll

฿ 1,307.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.91X1.8 Beige 402-9500 835 1 Roll

฿ 1,307.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.91X1.8 Gray 402-9518 835 1 Roll

Basic Specifications

  • Product Type
    Protective sheet
  • Thickness(mm)
    3
  • Shape
    Rolled Type
  • Features
    With the absorptive back surface, there is no need of curing tape. Compared to existing curing sheets, flexible polyester fabric with high shock absorption is used. It is possible to wash and use repeatedly. It can be cut easily with scissors.
  • Surface
    Polyester Fiber 100%
  • Back surface
    Acrylic Resin
  • Amount Of Content
    1 Roll

Product Description

[Features]
· With the absorptive back surface, there is no need of curing tape.
· It uses flexible polyester fabric with good impact absorption compared to conventional curing sheets.
· Can be washed and used repeatedly.
· Can be easily cut with scissors.
[Applications]
· Interior construction of buildings and homes, curing for moving, etc.

Part Number
TFT-50-2BE
TFT-50-2GY
TFT-100-2BE
TFT-100-2GY
TFT-300-2BE
TFT-300-2GY
TFT-910-BE
TFT-910-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 192.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.05X2 Beige 402-9445 51 1 Roll

฿ 192.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.05X2 Gray 402-9453 51 1 Roll

฿ 343.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.1X2 Beige 402-9461 102 1 Roll

฿ 343.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.1X2 Gray 402-9470 102 1 Roll

฿ 936.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.3X2 Beige 402-9488 306 1 Roll

฿ 936.00

CURINGSHEETS 1 Piece(s) Same day 0.3X2 Gray 402-9496 306 1 Roll

฿ 1,307.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.91X1.8 Beige 402-9500 835 1 Roll

฿ 1,307.00

CURING SHEETS 1 Piece(s) 1 Day(s) 0.91X1.8 Gray 402-9518 835 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●On backside adsorption, there is no need for curing tape.
●It can be washed and can be used repeatedly.
●Can be easily cut with scissors.

Specification

●Thickness(mm):3

Materials

●Surface: 100% Polyester Fiber
●Back Side: Acrylic Resin