(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Mesh Sheet (Green) (GM-1836GN)

Strong Mesh Sheet (Green) (GM-1836GN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GM-1834GN
GM-1836GN
GM-1836GY
GM-1851GN
GM-1851GY
GM-1854-GY
GM-1854GN
GM-3654GN
GM-3654GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Details Type Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,550.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8X3.4 Green Green 34 415-4657 700 1 pc.

฿ 1,641.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8X3.6 Green Green 36 415-4665 800 1 pc.

฿ 1,671.22

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 Gray Gray 36 415-4711 800 1 pc.

฿ 2,260.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8X5.1 Green Green 46 415-4673 1000 1 pc.

฿ 2,317.80

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X5.1 Gray Gray 46 415-4720 1000 1 pc.

฿ 2,394.37

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 Gray Gray 48 415-4738 1100 1 pc.

฿ 2,347.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X5.4 Green Green 48 415-4681 1100 1 pc.

฿ 4,525.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 3.6X5.4 Green Green 60 415-4690 2300 1 pc.

฿ 4,604.05

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 3.6X5.4 Gray Gray 60 415-4746 2300 1 pc.

Basic Specifications

  • Product Type
    Flameproof mesh sheet
  • Shape
    Folding Type
  • Grommet pitch(cm)
    30
  • Features
    The amount of harmful dioxins generated is reduced when incinerated. It has a supple texture, is wrinkle-resistant, and is aesthetically pleasing. Light and has excellent workability.
  • Application
    For curing in architecture and construction. For painting (scatter prevention). For dust removal.
  • Specifications
    Flame-retardant product in accordance with the Fire Services Act
  • Tensile Strength
    Vertical 630 N/3 cm, horizontal 560 N/3 cm
  • Tear strength
    Vertical 320 N, horizontal 320N
  • Flameproof declarer certification number
    AFE330085
  • Material/sheet
    Polypropylene (PP)
  • Material/grommet
    Aluminum (Inner Diameter: 9 mm)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The amount of harmful dioxins generated is reduced when incinerated.
· Even after 8 consecutive washing tests (washing in warm water), there was no change to the shape and strength of this strong sheet.
[Applications]
· For curing construction work.
· For painting work. (Shatter-Resistant)
· Removes fine particles and dust.

Part Number
GM-1834GN
GM-1836GN
GM-1836GY
GM-1851GN
GM-1851GY
GM-1854-GY
GM-1854GN
GM-3654GN
GM-3654GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Details Type Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,550.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8X3.4 Green Green 34 415-4657 700 1 pc.

฿ 1,641.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8X3.6 Green Green 36 415-4665 800 1 pc.

฿ 1,671.22

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 Gray Gray 36 415-4711 800 1 pc.

฿ 2,260.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 1.8X5.1 Green Green 46 415-4673 1000 1 pc.

฿ 2,317.80

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X5.1 Gray Gray 46 415-4720 1000 1 pc.

฿ 2,394.37

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 Gray Gray 48 415-4738 1100 1 pc.

฿ 2,347.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X5.4 Green Green 48 415-4681 1100 1 pc.

฿ 4,525.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 1 Day(s) 3.6X5.4 Green Green 60 415-4690 2300 1 pc.

฿ 4,604.05

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 3.6X5.4 Gray Gray 60 415-4746 2300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is no generation of harmful dioxins at incineration treatment.

Specification

●Eyelet Pitch(cm):30
●Flame retardant goods established by the Fire Services Act 
●Mesh Size(mesh size of a net): 0.5mm 
●Tensile Strength: Vertical 570N/3cm, Horizontal 640N/3cm 
●Tearing Strength: Vertical 230N, Horizontal 280N 
●Fire Proof Indicator Certification No.: AFE33008

Materials

●Sheet: Polypropylene(PP) 
●Eyelet: Aluminum(inner diameter: 9.5mm)