(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Sheet Soft Mesh α For Building Construction GM GY (GM-1834A-GY)

Mesh Sheet Soft Mesh α For Building Construction GM GY (GM-1834A-GY)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GM-1834A-GY
GM-1836A-GY
GM-1851A-GY
GM-1854A-GY
GM-3654A-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Grommet pitch
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,434.10

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.4 34 30 328-6428 1000 1 pc.

฿ 1,501.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 24 45 328-6436 1100 1 pc.

฿ 2,035.49

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X5.1 46 30 328-6444 1400 1 pc.

฿ 2,109.26

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X5.4 32 45 328-6452 1500 1 pc.

฿ 3,691.41

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 3.6X5.4 40 45 328-6461 3000 1 pc.

Basic Specifications

  • Product Type
    Flameproof mesh sheet
  • Color
    Gray
  • Shape
    Folding Type
  • Mesh size(mm)
    Approximately 1
  • Details Type
    Gray
  • Features
    The amount of harmful dioxins generated is reduced when incinerated. It has a supple texture, is wrinkle-resistant, and is aesthetically pleasing. Dirt tends to be less conspicuous, and it is being increasingly used even in locations with restrictions on appearance.
  • Application
    For curing in architecture and construction. For painting (scatter prevention). For dust removal.
  • Specifications
    Flame-retardant product in accordance with the Fire Services Act
  • Tensile Strength
    Vertical 630 N/3 cm, horizontal 560 N/3 cm
  • Tear strength
    Vertical 250 N, horizontal 250N
  • Flameproof declarer certification number
    AFE330085
  • Material/sheet
    Polypropylene (PP)
  • Material/grommet
    Aluminum (Inner Diameter: 9 mm)
  • Amount Of Content
    1 pc.

Product Description

Eco-friendly olefin-based flameproof sheet.
[Features]
· It has a supple texture, is wrinkle-resistant, and is aesthetically pleasing.
· Lightweight and with excellent usability.
· It looks clean with a color that radiates freshness.
· Dirt tends to be less conspicuous, and it is being increasingly used even in locations with restrictions on appearance.
· No generation of harmful dioxins during incineration.
[Applications]
· Can be used as a curing sheet for wall surfaces in construction work, demolition work, painting work, etc. as well as dust and sand protection.

Part Number
GM-1834A-GY
GM-1836A-GY
GM-1851A-GY
GM-1854A-GY
GM-3654A-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Grommet pitch
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,434.10

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.4 34 30 328-6428 1000 1 pc.

฿ 1,501.00

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 24 45 328-6436 1100 1 pc.

฿ 2,035.49

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X5.1 46 30 328-6444 1400 1 pc.

฿ 2,109.26

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X5.4 32 45 328-6452 1500 1 pc.

฿ 3,691.41

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 3.6X5.4 40 45 328-6461 3000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1