(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Sheet Soft Mesh α For Building Construction GM GN

Mesh Sheet Soft Mesh α For Building Construction GM GN

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,410.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GM-1834A-GN
GM-1836A-GN
GM-1851A-GN
GM-1854A-GN
GM-3654A-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Grommet pitch
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,410.14

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.4 34 30 120-4599 1000 1 pc.

฿ 1,477.04

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 24 45 120-4611 1100 1 pc.

฿ 2,011.52

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.1 46 30 120-4637 1400 1 pc.

฿ 2,109.26

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 32 45 120-4653 1500 1 pc.

฿ 3,715.37

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 3.6X5.4 40 45 120-4670 3000 1 pc.

Basic Specifications

  • Product Type
    Flameproof mesh sheet
  • Color
    Green
  • Shape
    Folding Type
  • Mesh size(mm)
    Approximately 1
  • Details Type
    Green
  • Features
    The amount of harmful dioxins generated is reduced when incinerated. It has a supple texture, is wrinkle-resistant, and is aesthetically pleasing. The light green color is easy on the eyes, and it evokes an image of trees (forests) for people moving through the environment. It tries to improve the image of construction sites, which tend to be chaotic.
  • Application
    For curing in architecture and construction. For painting (scatter prevention). For dust removal.
  • Specifications
    Flame-retardant product in accordance with the Fire Services Act
  • Tensile Strength
    Vertical 630 N/3 cm, horizontal 560 N/3 cm
  • Tear strength
    Vertical 250 N, horizontal 250N
  • Flameproof declarer certification number
    AFE330085
  • Material/sheet
    Polypropylene (PP)
  • Material/grommet
    Aluminum (Inner Diameter: 9 mm)
  • Amount Of Content
    1 pc.

Product Description

Eco-friendly olefin-based flameproof sheet.
[Features]
· Reduced generation of harmful dioxins during incineration.
· It has a supple texture, is wrinkle-resistant, and is aesthetically pleasing.
· Lightweight and with excellent usability.
· The color helps conceal dirt.
· The light green color is easy on the eyes, and it evokes an image of trees (forests), resulting in an improvement of the image of construction sites.
[Applications]
· Can be used as a curing sheet for wall surfaces in construction work, demolition work, painting work, etc. as well as dust and sand protection.

Part Number
GM-1834A-GN
GM-1836A-GN
GM-1851A-GN
GM-1854A-GN
GM-3654A-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Grommet pitch
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,410.14

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.4 34 30 120-4599 1000 1 pc.

฿ 1,477.04

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X3.6 24 45 120-4611 1100 1 pc.

฿ 2,011.52

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.1 46 30 120-4637 1400 1 pc.

฿ 2,109.26

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 32 45 120-4653 1500 1 pc.

฿ 3,715.37

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 3.6X5.4 40 45 120-4670 3000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1