(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Sheet Soft Mesh α For Building Construction GM B (GM-1851A-B)

Mesh Sheet Soft Mesh α For Building Construction GM B (GM-1851A-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GM-1834A-B
GM-1836A-B
GM-1851A-B
GM-1854A-B
GM-3654A-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Grommet pitch
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,410.14

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X3.4 34 30 120-4581 1000 1 pc.

฿ 1,477.04

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X3.6 24 45 120-4602 1100 1 pc.

฿ 2,011.52

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.1 46 30 120-4629 1400 1 pc.

฿ 2,109.26

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 32 45 120-4645 1500 1 pc.

฿ 3,691.41

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 14 Day(s) 3.6X5.4 40 45 120-4661 3000 1 pc.

Basic Specifications

  • Product Type
    Flameproof mesh sheet
  • Color
    Blue
  • Shape
    Folding Type
  • Mesh size(mm)
    Approximately 1
  • Details Type
    Blue
  • Features
    The amount of harmful dioxins generated is reduced when incinerated. It has a supple texture, is wrinkle-resistant, and is aesthetically pleasing. The light blue color is refreshing, and it evokes an image of the sky for people moving through the environment. It tries to improve the image of construction sites, which tend to be chaotic.
  • Application
    For curing in architecture and construction. For painting (scatter prevention). For dust removal.
  • Specifications
    Flame-retardant product in accordance with the Fire Services Act
  • Tensile Strength
    Vertical 630 N/3 cm, horizontal 560 N/3 cm
  • Tear strength
    Vertical 250 N, horizontal 250N
  • Flameproof declarer certification number
    AFE330085
  • Material/sheet
    Polypropylene (PP)
  • Material/grommet
    Aluminum (Inner Diameter: 9 mm)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The amount of harmful dioxins generated is reduced when incinerated.
· It has a supple texture, is wrinkle-resistant, and is aesthetically pleasing.
· Lightweight and with excellent usability.
· The light blue color is refreshing, and it evokes an image of the sky for people moving through the environment. It tries to improve the image of construction sites, which tend to look chaotic.
[Applications]
· For curing construction work.
· For painting work. (Shatter-Resistant)
· Removes fine particles and dust.

Part Number
GM-1834A-B
GM-1836A-B
GM-1851A-B
GM-1854A-B
GM-3654A-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Grommet pitch
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,410.14

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X3.4 34 30 120-4581 1000 1 pc.

฿ 1,477.04

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 12 Day(s) 1.8X3.6 24 45 120-4602 1100 1 pc.

฿ 2,011.52

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.1 46 30 120-4629 1400 1 pc.

฿ 2,109.26

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 32 45 120-4645 1500 1 pc.

฿ 3,691.41

FLAME-RETARDANT MESH SHEETS 1 Piece(s) 14 Day(s) 3.6X5.4 40 45 120-4661 3000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1