(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flameproof sheet α lightweight (curing sheet for construction work) (GBS-5472A)

Flameproof sheet α lightweight (curing sheet for construction work) (GBS-5472A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GBS-1010A SALE
GBS-1834A
GBS-1836A
GBS-1851A
GBS-1854A
GBS-3654A
GBS-5454A
GBS-5472A
GBS-RA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Shape Details Type Number of Grommets
(piece)
Grommet pitch
(cm)
JAN Code Trusco Code Features Specifications Material/grommet Mass
(g)
Amount Of Content

฿ 19,908.00

฿ 18,315.36

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 10×10 Folding Type Sheet Type 80 50 4989999243246 437-7478 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 18800 1 pc.

฿ 1,163.00

FLAME-RETARDANT SHEETS 1 Piece(s) Same day 1.8×3.4 Folding Type Sheet Type 34 30 4989999172607 120-4122 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 1100 1 pc.

฿ 1,231.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1.8×3.6 Folding Type Sheet Type 24 45 4989999172614 120-4131 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 1200 1 pc.

฿ 1,834.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1.8×5.1 Folding Type Sheet Type 46 30 4989999172621 120-4149 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 1700 1 pc.

฿ 1,815.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×5.4 Folding Type Sheet Type 32 45 4989999172638 120-4157 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 1800 1 pc.

฿ 2,883.00

FLAME-RETARDANT SHEETS 1 Piece(s) Same day 3.6 x 5.4 Folding Type Sheet Type 40 45 4989999172645 120-4165 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 3500 1 pc.

฿ 5,647.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 5.4×5.4 Folding Type Sheet Type 48 45 4989999243239 437-7460 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 5480 1 pc.

฿ 7,638.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 5.4×7.2 Folding Type Sheet Type 56 45 4989999172652 120-4173 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 7000 1 pc.

฿ 14,714.00

฿ 13,535.41

FLAME-RETARDANT SHEETS 1 Piece(s) 40 Day(s) 1.83×50 Rolled Type Rolled Type - - 4989999172355 212-4505 It is lightweight and improves workability. It is a sheet with low dioxin generation when incinerated. It has a supple texture and does not easily get wrinkled. It can be used in cold or hot climates. Flame-retardant product in accordance with the Fire Services Act, no eyelets - 18000 1 Roll

Basic Specifications

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.3
  • Color
    White
  • Application
    For wall curing in architecture and construction.
  • Tensile Strength
    Vertical 645 N/3 cm, horizontal 639 N/3 cm
  • Tear strength
    Vertical 230 N, horizontal 205N
  • Flameproof declarer certification number
    AFE330085
  • Material/sheet
    Polyethylene (PE)

Product Description

Lightweight yet sturdy fireproof sheet.
[Features]
· It is lighter and has better workability than PVC.
· Highly strong, particularly excellent in tear strength.
· Sheet with very little generation of dioxins during incineration.
· The operating environment temperature range is from -40 to +60°C, allowing use in cold regions.
[Applications]
· Can be used for curing wall surfaces in building and construction sites, as well as for curing floor surfaces in bridge construction work, etc.
· Ideal for raw material cover, open-air storage cover for fire protection, etc.

Part Number
GBS-1010A SALE
GBS-1834A
GBS-1836A
GBS-1851A
GBS-1854A
GBS-3654A
GBS-5454A
GBS-5472A
GBS-RA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Shape Details Type Number of Grommets
(piece)
Grommet pitch
(cm)
JAN Code Trusco Code Features Specifications Material/grommet Mass
(g)
Amount Of Content

฿ 19,908.00

฿ 18,315.36

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 10×10 Folding Type Sheet Type 80 50 4989999243246 437-7478 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 18800 1 pc.

฿ 1,163.00

FLAME-RETARDANT SHEETS 1 Piece(s) Same day 1.8×3.4 Folding Type Sheet Type 34 30 4989999172607 120-4122 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 1100 1 pc.

฿ 1,231.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1.8×3.6 Folding Type Sheet Type 24 45 4989999172614 120-4131 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 1200 1 pc.

฿ 1,834.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1.8×5.1 Folding Type Sheet Type 46 30 4989999172621 120-4149 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 1700 1 pc.

฿ 1,815.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×5.4 Folding Type Sheet Type 32 45 4989999172638 120-4157 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 1800 1 pc.

฿ 2,883.00

FLAME-RETARDANT SHEETS 1 Piece(s) Same day 3.6 x 5.4 Folding Type Sheet Type 40 45 4989999172645 120-4165 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 3500 1 pc.

฿ 5,647.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 5.4×5.4 Folding Type Sheet Type 48 45 4989999243239 437-7460 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 5480 1 pc.

฿ 7,638.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 5.4×7.2 Folding Type Sheet Type 56 45 4989999172652 120-4173 It is lightweight and improves workability. It has high strength and excellent light transmittance. It is a sheet with low dioxin generation when incinerated. Operating environment temperature: -40°C to 60°C. Can be used in cold climates. Grommet included, flame retardant goods mandated by the Fire Services Act Aluminum (Inner Diameter: 12 mm) 7000 1 pc.

฿ 14,714.00

฿ 13,535.41

FLAME-RETARDANT SHEETS 1 Piece(s) 40 Day(s) 1.83×50 Rolled Type Rolled Type - - 4989999172355 212-4505 It is lightweight and improves workability. It is a sheet with low dioxin generation when incinerated. It has a supple texture and does not easily get wrinkled. It can be used in cold or hot climates. Flame-retardant product in accordance with the Fire Services Act, no eyelets - 18000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a sheet with little generation of dioxins at incineration.

Usage

●For wall curing such as architecture and construction.

Specification

●Color: White 
●Thickness: 0.3mm
●Flame retardant goods established by the Fire Services Act
●Tensile Strength: Vertical 645N/3cm, Horizontal 639N/3cm 
●Tearing Strength: Vertical 230N, Horizontal 205N
●Fire Proof Indicator Certification No.: AFE330085

Materials

●Sheet: Polyethylene(PE)