(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy-to-use Road Mat (5511)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5510
5511
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 6,720.44

TEMPORARY MATS 1 Piece(s) 14 Day(s) 0.6X3.6 421-4986 7 1 Roll

฿ 8,721.44

TEMPORARY MATS 1 Piece(s) 12 Day(s) 0.6X5 421-4994 9 1 Roll

Basic Specifications

  • Product Model
    Temporary Mat
  • Thickness(mm)
    9.5
  • Color
    Green
  • Shape
    Roll Model
  • Features
    Proper hardness that can reduce the burden on legs
  • Use
    For securing pedestrian passages at construction sites
  • Material (Body)
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· The protrusions on the surface are large, creating an anti-slip effect.
· A surface is hard enough to not put undue pressure on feet.
[Applications]
· For maintaining passageways for pedestrians at construction sites, etc.

Part Number
5510
5511
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Trusco Code Mass
(kg)
Amount Of Content

฿ 6,720.44

TEMPORARY MATS 1 Piece(s) 14 Day(s) 0.6X3.6 421-4986 7 1 Roll

฿ 8,721.44

TEMPORARY MATS 1 Piece(s) 12 Day(s) 0.6X5 421-4994 9 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1