(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushioning Curing Sheet Minapack

Cushioning Curing Sheet Minapack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MP-Y255L

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2.5
  • Width x Length(m)
    1.2X50
  • Color
    Other
  • Shape
    Roll Model
  • Detail Type
    Transparency
  • Trusco Code
    212-3673
  • Features
    We have increased the basis-weight of the Air-buffered material "Mina Pack", and have made it into an even stronger product. Also, by overlaying each of the layers until there are 3 layers, we have made both sides flat.
  • Specifications
    Air-buffered material 3-layer type
  • Material (Body)
    Polyethylene (PE)
  • Mass(g)
    14000
  • Amount Of Content
    1 Roll
Part Number
MP-Y255L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,292.00

CURING SHEETS 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2.5
  • Width x Length(m)
    1.2X50
  • Color
    Other
  • Shape
    Roll Model
  • Detail Type
    Transparency
  • Trusco Code
    212-3673
  • Features
    We have increased the basis-weight of the Air-buffered material "Mina Pack", and have made it into an even stronger product. Also, by overlaying each of the layers until there are 3 layers, we have made both sides flat.
  • Specifications
    Air-buffered material 3-layer type
  • Material (Body)
    Polyethylene (PE)
  • Mass(g)
    14000
  • Amount Of Content
    1 Roll

Product Description

[Features]
· An addition to the Minapack line of bubble wrap with added strength. Additionally a third layer has been added to achieve flatness on both sides.
· Even when incinerated it does not generate dioxins or other toxic gases.

Specifications of MP-Y255L

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2.5
  • Width x Length(m)
    1.2X50
  • Color
    Other
  • Shape
    Roll Model
  • Detail Type
    Transparency
  • Trusco Code
    212-3673
  • Features
    We have increased the basis-weight of the Air-buffered material "Mina Pack", and have made it into an even stronger product. Also, by overlaying each of the layers until there are 3 layers, we have made both sides flat.
  • Specifications
    Air-buffered material 3-layer type
  • Material (Body)
    Polyethylene (PE)
  • Mass(g)
    14000
  • Amount Of Content
    1 Roll
Part Number
MP-Y255L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,292.00

CURING SHEETS 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1