(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Curing Sheet (for Stairs and Floors)

Adhesive Curing Sheet (for Stairs and Floors)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J5M3520

  • Product Model
    Curing Sheet
  • Thickness(mm)
    1.7
  • Width x Length(m)
    0.75X3.4
  • Color
    Beige
  • Shape
    Roll Model
  • Trusco Code
    356-3898
  • Features
    Flexible polyester fabric that absorbs shock.
  • Material (Surface)
    Polyester
  • Material (Back)
    Acrylic Resin
  • Mass(kg)
    1.6
  • Amount Of Content
    1 Roll
Part Number
J5M3520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,322.00

CURING SHEETS 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    1.7
  • Width x Length(m)
    0.75X3.4
  • Color
    Beige
  • Shape
    Roll Model
  • Trusco Code
    356-3898
  • Features
    Flexible polyester fabric that absorbs shock.
  • Material (Surface)
    Polyester
  • Material (Back)
    Acrylic Resin
  • Mass(kg)
    1.6
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Back surface is adhesive, so there is no need to attach protective tape.
· The soft polyester fabric is shock absorbing.

Specifications of J5M3520

  • Product Model
    Curing Sheet
  • Thickness(mm)
    1.7
  • Width x Length(m)
    0.75X3.4
  • Color
    Beige
  • Shape
    Roll Model
  • Trusco Code
    356-3898
  • Features
    Flexible polyester fabric that absorbs shock.
  • Material (Surface)
    Polyester
  • Material (Back)
    Acrylic Resin
  • Mass(kg)
    1.6
  • Amount Of Content
    1 Roll
Part Number
J5M3520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,322.00

CURING SHEETS 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1