(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PlaBeni Hard (J5M1834)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
J5M1833
J5M1834
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,608.89

CURING SHEETS 1 Piece(s) 12 Day(s) 2.5 335-6027 3.2 1 pc.

฿ 1,878.73

CURING SHEETS 1 Piece(s) 10 Day(s) 3 353-2046 3.8 1 pc.

Basic Specifications

  • Product Model
    Curing Sheet
  • Width x Length(m)
    0.9X1.8
  • Color
    Blue
  • Features
    The product is reusable because it can be washed with water.
  • Features 2
    An anti-static treatment not prone to static dust attraction.
  • Material (Body)
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Ideal for floor covering when transporting heavy objects.
·1.3x foam sheet made of polypropylene.
·It has excellent durability, impact resistance, water resistance, oil resistance, and chemical resistance.
·The surface is embossed to prevent slippage and has been treated to prevent static electricity from attracting dust.
·It can be reused by washing with water, and can be recycled after use.
[Applications]
·Factories, offices, floor covering during construction and moving of various facilities.
·Floor covering when moving loads in factories and warehouses.

Part Number
J5M1833
J5M1834
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,608.89

CURING SHEETS 1 Piece(s) 12 Day(s) 2.5 335-6027 3.2 1 pc.

฿ 1,878.73

CURING SHEETS 1 Piece(s) 10 Day(s) 3 353-2046 3.8 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1