(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PlaBeni Soft Double-Sided NS (J5M3698)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
J5M3698
J5M3699
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width x Length
(m)
Detail Type Trusco Code Mass
(kg)
Amount Of Content

฿ 6,472.00

CURING SHEETS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1X1 Sheet Type 418-4289 1.5 1 Box (5 Sheets)

฿ 9,127.56

CURING SHEETS 1 Piece(s) - 12 Day(s) 1X10 Rolled Type 418-4297 15 1 Roll

Basic Specifications

Product Description

[Features]
· Anti-slip treatment on both sides of the EVA sheet.

Part Number
J5M3698
J5M3699
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width x Length
(m)
Detail Type Trusco Code Mass
(kg)
Amount Of Content

฿ 6,472.00

CURING SHEETS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1X1 Sheet Type 418-4289 1.5 1 Box (5 Sheets)

฿ 9,127.56

CURING SHEETS 1 Piece(s) - 12 Day(s) 1X10 Rolled Type 418-4297 15 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1