(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simple Corrugated Plastic Protective Sheet

Simple Corrugated Plastic Protective Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of J5M4550

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3
  • Width x Length(m)
    0.9X1.8
  • Color
    White
  • Shape
    Foldable Type
  • Trusco Code
    418-4343
  • Features
    Reduced working time and amount of curing tape used.
  • Material (Body)
    Polypropylene (PP)
  • Mass(kg)
    0.6
  • Amount Of Content
    1 pc.
Part Number
J5M4550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 239.00

CURING SHEETS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3
  • Width x Length(m)
    0.9X1.8
  • Color
    White
  • Shape
    Foldable Type
  • Trusco Code
    418-4343
  • Features
    Reduced working time and amount of curing tape used.
  • Material (Body)
    Polypropylene (PP)
  • Mass(kg)
    0.6
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ With special crease processing, it can be bent and leaned against the wall surface, shortening the work time and reducing the amount of protective tape used
[Applications]
・ For wall protecting

Specifications of J5M4550

  • Product Model
    Curing Sheet
  • Thickness(mm)
    3
  • Width x Length(m)
    0.9X1.8
  • Color
    White
  • Shape
    Foldable Type
  • Trusco Code
    418-4343
  • Features
    Reduced working time and amount of curing tape used.
  • Material (Body)
    Polypropylene (PP)
  • Mass(kg)
    0.6
  • Amount Of Content
    1 pc.
Part Number
J5M4550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 239.00

CURING SHEETS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to bend it by special ruling processing and lean it along the wall surface, shorten work time/reduce curing tape usage.

Specification

●W x L(m):0.9 x 1.8
●Thickness(mm):3
●SPQ(sheet):20
●Color: Natural

Materials

●Polypropylene(PP)