(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
004040 |
004041 |
004042 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
Width x Length (m) |
Color | Detail Type | JAN Code | Trusco Code | Weight (g) | Material 1 | Foam Expansion Ratio (× Magnification) | Features | Material (Body) | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,566.35 |
CURING SHEETS | 1 Piece(s) | 12 Day(s) | 0.06 | 2X50 | - | - | - | 418-7148 | - | - | - | Moisture-proof, Waterproof, Dirt-proof Processed Plastic Sheet | Polyethylene (PE) | 5500 | 1 Roll | ||
฿ 1,566.00 |
CURING SHEETS | 1 Piece(s) | 10 Day(s) | 0.06 | 2X50 | - | During 2-Fold Packing | - | 418-7156 | - | - | - | Moisture-proof, Waterproof, Dirt-proof Processed Plastic Sheet | Polyethylene (PE) | 5500 | 1 Roll | ||
฿ 4,040.64 |
PROTECTIVE SHEETS | 1 Piece(s) | 12 Day(s) | 0.15 | 2×50 | Transparent | Folded in half when packing | 4560260217076 | 792-4445 | 15000.0 | Polyethylene (PE) | Non-foaming | - | - | - | - |
Protective sheet for moisture proofing, water proofing and dirt preventing residential floors and as an under-sheet for concrete on dirt flooring.
[Features]
· Made in Japan.
·Moisture-proof, waterproof, and stain-proof processing.
·The single roll can be unfolded and used as is.
·Double (W) is compact because it is folded in half and then rolled up. Use while unfolding.
·Transparent, so the condition of the protected area can be checked.
[Applications]
·Ideal for preventing water leakage from roadbed sheets for road construction, ponds, etc.
·Convenient as a cover to keep off rain/cover to keep out wind/dust.
Part Number |
---|
004040 |
004041 |
004042 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) |
Width x Length (m) |
Color | Detail Type | JAN Code | Trusco Code | Weight (g) | Material 1 | Foam Expansion Ratio (× Magnification) | Features | Material (Body) | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,566.35 |
CURING SHEETS | 1 Piece(s) | 12 Day(s) | 0.06 | 2X50 | - | - | - | 418-7148 | - | - | - | Moisture-proof, Waterproof, Dirt-proof Processed Plastic Sheet | Polyethylene (PE) | 5500 | 1 Roll | ||
฿ 1,566.00 |
CURING SHEETS | 1 Piece(s) | 10 Day(s) | 0.06 | 2X50 | - | During 2-Fold Packing | - | 418-7156 | - | - | - | Moisture-proof, Waterproof, Dirt-proof Processed Plastic Sheet | Polyethylene (PE) | 5500 | 1 Roll | ||
฿ 4,040.64 |
PROTECTIVE SHEETS | 1 Piece(s) | 12 Day(s) | 0.15 | 2×50 | Transparent | Folded in half when packing | 4560260217076 | 792-4445 | 15000.0 | Polyethylene (PE) | Non-foaming | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?