(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JC50-H |
JCS3654 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (m) |
Detail Type | Grommet Number (Piece) |
Grommet Pitch (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,170.46 |
CURING SHEETS | 1 Piece(s) | 12 Day(s) | 1.81X50 | Rolled Type | - | - | 328-2007 | 6700 | 1 Roll | ||
฿ 965.72 |
CURING SHEETS | 5 Piece(s) | 5 Day(s) | 3.52X5.31 | Sheet Type | 20 | 90 | 337-0585 | 1500 | 1 pc. |
[Features]
· A transparent cloth with excellent light transmission that allows whatever is underneath it to be seen.
· Uses materials made of olefin, so no toxic gases are generated when incinerated.
Part Number |
---|
JC50-H |
JCS3654 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (m) |
Detail Type | Grommet Number (Piece) |
Grommet Pitch (cm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,170.46 |
CURING SHEETS | 1 Piece(s) | 12 Day(s) | 1.81X50 | Rolled Type | - | - | 328-2007 | 6700 | 1 Roll | ||
฿ 965.72 |
CURING SHEETS | 5 Piece(s) | 5 Day(s) | 3.52X5.31 | Sheet Type | 20 | 90 | 337-0585 | 1500 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?