(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Powder Dust Adhered Cross (Yellow Type)

Powder Dust Adhered Cross (Yellow Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FKC1850

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.11
  • Width x Length(m)
    1.8X50
  • Color
    Yellow
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    306-0446
  • Features
    Scattered substances are effectively attached by absorption effect of static electricity.
  • Mass(g)
    6800
  • Amount Of Content
    1 Roll
Part Number
FKC1850
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,837.00

CURING SHEETS 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.11
  • Width x Length(m)
    1.8X50
  • Color
    Yellow
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    306-0446
  • Features
    Scattered substances are effectively attached by absorption effect of static electricity.
  • Mass(g)
    6800
  • Amount Of Content
    1 Roll

Product Description

A cloth that has the effect of absorbing scattered objects.
[Features]
·It uses static electricity to attract dust and other flying objects.
·The material is polyethylene.
[Applications]
·Ideal for preventing dust from scattering in temporary enclosures such as indoor construction.
·Ideal for preventing scattering during painting work, etc.
·Ideal for curing in asbestos construction.
· (Floor and wall protection) Ideal for floor and wall protection for bridge construction.

Specifications of FKC1850

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.11
  • Width x Length(m)
    1.8X50
  • Color
    Yellow
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    306-0446
  • Features
    Scattered substances are effectively attached by absorption effect of static electricity.
  • Mass(g)
    6800
  • Amount Of Content
    1 Roll
Part Number
FKC1850
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,837.00

CURING SHEETS 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1