(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Translucent Flameproof sheet (TOBS1854)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TOBS1836
TOBS1854
TOBS3654
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,924.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1.8X3.6 24 360-5663 1100 1 pc.

฿ 2,557.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 32 360-5671 1700 1 pc.

฿ 3,563.15

FLAME-RETARDANT SHEETS 1 Piece(s) 5 Day(s) 3.6X5.4 40 360-5680 3400 1 pc.

Basic Specifications

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.25
  • Color
    semi-transparent
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    45
  • Material (Body)
    Polypropylene (PP)
  • Material (Eyelet)
    Aluminum (inner diameter: 9 mm)
  • Use
    Partition Curtains at Manufacturing Plants
  • Tensile Strength
    Length 700 N / 3 cm, Width 600 N / 3 cm
  • Tear Strength
    Length 300 N, Width 300 N
  • Flame Retardant Display Certificate Number
    AFE330085
  • Amount Of Content
    1 pc.

Product Description

A semi-transparent flameproof sheet that lets light pass through.
[Features]
· Allows more light in than conventional white flameproof sheet.
· Superior transparency and light transmission brightens indoor work sites.
· 2/3 the weight of similar white PVC products, and features excellent workability.
[Applications]
· Ideal for wall protection and lighting of buildings, building construction, engineering work, disassembly work, etc.
· Convenient for partition curtains, etc., in plants, and other facilities
· Ideal for covering materials and for outdoor covering for disaster prevention.

Part Number
TOBS1836
TOBS1854
TOBS3654
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,924.00

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1.8X3.6 24 360-5663 1100 1 pc.

฿ 2,557.00

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8X5.4 32 360-5671 1700 1 pc.

฿ 3,563.15

FLAME-RETARDANT SHEETS 1 Piece(s) 5 Day(s) 3.6X5.4 40 360-5680 3400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1