(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale Clear Sheet (SC1827)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC1818
SC1827
SC1836
SC2736
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 470.00

CLEAR SHEETS WITH STRING 1 Piece(s) 1 Day(s) 1.71X1.71 8 377-8843 590 1 pc.

฿ 709.00

CLEAR SHEETS WITH STRING 1 Piece(s) 10 Day(s) 1.71X2.61 10 377-8851 880 1 pc.

฿ 921.00

CLEAR SHEETS WITH STRING 1 Piece(s) 1 Day(s) 1.71X3.51 12 377-8860 1170 1 pc.

฿ 1,263.00

CLEAR SHEETS WITH STRING 1 Piece(s) 1 Day(s) 2.62X3.51 14 377-8878 1760 1 pc.

Basic Specifications

  • Product Model
    Transparent Cotton-Silk Fabric Sheet
  • Thickness(mm)
    0.2
  • Color
    semi-transparent
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Features
    A thin type semi-transparent thread-reinforced sheet.
  • Use
    For wall surface curing and partitioning utilizing natural lighting for simplified partitions at manufacturing plants, as well as at architectural worksites.
  • Tensile Strength
    Length 500 N / 5 cm, Width 450 N / 5 cm
  • Amount Of Content
    1 pc.

Product Description

Short-term use type transparent sheet with olefin thread.
[Features]
·Best suited for short-term use.
·Semi-transparent sheet with thread, thin type.
[Applications]
·Ideal for simple factory partitions, and for wall coverings and partitions that take advantage of daylighting at construction sites.
·It is convenient for covering materials, curing, and covering luggage at home such as bicycles.

Part Number
SC1818
SC1827
SC1836
SC2736
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 470.00

CLEAR SHEETS WITH STRING 1 Piece(s) 1 Day(s) 1.71X1.71 8 377-8843 590 1 pc.

฿ 709.00

CLEAR SHEETS WITH STRING 1 Piece(s) 10 Day(s) 1.71X2.61 10 377-8851 880 1 pc.

฿ 921.00

CLEAR SHEETS WITH STRING 1 Piece(s) 1 Day(s) 1.71X3.51 12 377-8860 1170 1 pc.

฿ 1,263.00

CLEAR SHEETS WITH STRING 1 Piece(s) 1 Day(s) 2.62X3.51 14 377-8878 1760 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Translucent sheet with threads of thin type.

Specification

●Color: Translucent
●Thickness: 0.46mm(intersection of threads), 0.2mm(film portion)
●Tensile Strength: Vertical 500N/5cm, Horizontal 450N/5cm

Materials

●Sheet: Polyethylene(PE)
●Eyelet: Aluminum(inner diameter: 12mm)