(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Cross #1500 (QBC183B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
QBC183B
QBC183W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 5,670.00

BLUE SHEETS 1 Piece(s) 10 Day(s) Blue 382-4896 1 Roll

฿ 5,670.00

BLUE SHEETS 1 Piece(s) 12 Day(s) White 382-4900 1 Roll

Basic Specifications

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.13
  • Width x Length(m)
    1.8X100
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Features
    Has waterproof performance and can withstand getting wet in civil engineering, construction, and painting sites.
  • Use
    As curing for outdoor work, mainly civil engineering and construction
  • Tensile Strength
    Length 370 N/5 cm, Width 289 N/5 cm
  • Endurance Period
    Approx. 1 to 2 months
  • Mass(g)
    13400
  • Amount Of Content
    1 Roll

Product Description

Lightweight one-way type sheet.
[Features]
· With waterproof performance, to prevent water from soaking through in civil engineering, construction, building, etc.
[Applications]
· Ideal for short-term disposable applications.
· Convenient for protection on outdoor work sites, mainly civil engineering, building and construction sites.

Part Number
QBC183B
QBC183W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 5,670.00

BLUE SHEETS 1 Piece(s) 10 Day(s) Blue 382-4896 1 Roll

฿ 5,670.00

BLUE SHEETS 1 Piece(s) 12 Day(s) White 382-4900 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1