(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grommet-less Sheet #1300 (UBS-3654N)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UBS-2736N
UBS-3654N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 358.81

BLUE SHEETS 1 Piece(s) 10 Day(s) 2.6X3.53 377-8967 650 1 pc.

฿ 626.24

BLUE SHEETS 1 Piece(s) 10 Day(s) 3.53X5.3 377-8975 1300 1 pc.

Basic Specifications

  • Product Model
    Blue Sheet
  • Color
    Blue
  • Shape
    Foldable Type
  • Material (Body)
    Polyethylene (PE)
  • Features
    This totally low-cost sheet uses little time, effort and cost when incinerated.
  • Use
    For complete use in ultra-short period at the site
  • Endurance Period
    Approx. 1 to 2 months
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is a sheet without aluminum grommets.
·It is a total low-cost sheet that reduces the time and effort required for incineration and reduces incineration costs.
[Applications]
·Completely used up in a very short period of time.

Part Number
UBS-2736N
UBS-3654N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 358.81

BLUE SHEETS 1 Piece(s) 10 Day(s) 2.6X3.53 377-8967 650 1 pc.

฿ 626.24

BLUE SHEETS 1 Piece(s) 10 Day(s) 3.53X5.3 377-8975 1300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1