(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OS Sheet #2500 (OS1827-T)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OS1010-T
OS1818-T
OS1827-T
OS2736-T
OS3636-T
OS3654-T
OS5454-T
OS5472-T
OS7290-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,158.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 9.79X9.90 44 377-8673 12200 1 pc.

฿ 431.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 1.71X1.71 8 377-8690 400 1 pc.

฿ 605.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 1.71X2.61 10 377-8720 600 1 pc.

฿ 1,043.00

BLUE SHEETS 1 Piece(s) 14 Day(s) 2.62X3.51 14 377-8754 1200 1 pc.

฿ 1,300.00

BLUE SHEETS 1 Piece(s) 14 Day(s) 3.52X3.51 16 377-8771 1600 1 pc.

฿ 1,443.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 3.52X5.31 20 377-8789 2400 1 pc.

฿ 2,824.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 5.29X5.31 24 377-8801 3500 1 pc.

฿ 3,299.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 5.29X7.11 28 377-8819 4700 1 pc.

฿ 5,725.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 7.11X8.91 36 377-8827 7900 1 pc.

Basic Specifications

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.18
  • Color
    Blue
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Use
    For curing covers used for components, slope faces or dirt floors at civil engineering sites, or for wall surfaces for temporary enclosures at construction sites
  • Tensile Strength
    Length 480 N / 5 cm, Width 360 N / 5 cm
  • Endurance Period
    Approximately 10 months
  • Amount Of Content
    1 pc.

Product Description

Domestic #2500 blue sheet widely used for civil engineering and industrial materials.
[Features]
· Made in Japan.
·The seat body is made of polyethylene.
·Eyelets are made of polyethylene or aluminum (with stamp).
·Polypropylene is used for the material of the surrounding rope.
[Applications]
·It is ideal as a cover for outdoor storage such as rain protection and as a roof repair cover.
·Ideal for industrial/civil engineering/agricultural/leisure use.
·It is used as a member at civil engineering sites, as a protective cover for slopes and dirt floors, and as a wall surface for temporary enclosures at construction sites.

Part Number
OS1010-T
OS1818-T
OS1827-T
OS2736-T
OS3636-T
OS3654-T
OS5454-T
OS5472-T
OS7290-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,158.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 9.79X9.90 44 377-8673 12200 1 pc.

฿ 431.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 1.71X1.71 8 377-8690 400 1 pc.

฿ 605.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 1.71X2.61 10 377-8720 600 1 pc.

฿ 1,043.00

BLUE SHEETS 1 Piece(s) 14 Day(s) 2.62X3.51 14 377-8754 1200 1 pc.

฿ 1,300.00

BLUE SHEETS 1 Piece(s) 14 Day(s) 3.52X3.51 16 377-8771 1600 1 pc.

฿ 1,443.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 3.52X5.31 20 377-8789 2400 1 pc.

฿ 2,824.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 5.29X5.31 24 377-8801 3500 1 pc.

฿ 3,299.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 5.29X7.11 28 377-8819 4700 1 pc.

฿ 5,725.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 7.11X8.91 36 377-8827 7900 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1