(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco family seat #3000 (ECFM5454)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ECFM1010 SALE
ECFM1818
ECFM2736
ECFM3636
ECFM3654
ECFM5454
ECFM5472
ECFM7290
ECFM9090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,200.00

฿ 11,224.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 9.81X9.81 44 377-8495 15400 1 pc.

฿ 441.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 1.71X1.71 8 377-8509 500 1 pc.

฿ 1,132.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 2.62X3.51 14 377-8525 1500 1 pc.

฿ 1,486.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 3.52X3.51 16 377-8533 2000 1 pc.

฿ 1,899.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 3.52X5.31 20 377-8541 3000 1 pc.

฿ 3,189.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 5.29X5.31 24 377-8550 4500 1 pc.

฿ 4,163.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 5.29X7.11 28 377-8568 6000 1 pc.

฿ 7,063.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 7.11X8.91 36 377-8576 9900 1 pc.

฿ 9,850.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 8.91X8.91 40 377-8584 12500 1 pc.

Basic Specifications

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.25
  • Color
    Blue
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Features
    Can be used in cold as well as hot regions.
  • Use
    Cover material for rain protection, ceiling surface for civil engineering, building, construction etc., curing of wall and floor surface etc.
  • Tensile Strength
    Length 665 N / 5 cm, Width 575 N / 5 cm
  • Endurance Period
    Approximately 1 years
  • Amount Of Content
    1 pc.

Product Description

[Features]
·This is the Eco Mark Acquisition Sheet "Green Purchasing Law Compliant Product".
·Considering the environment, more than 50% recycled materials are used.
·Even with recycled raw materials, it retains the same weather resistance and strength as conventional products.
·It can be used in both cold and hot climates.
[Applications]
·Material covering for rain protection, ceiling, wall, and floor protection for civil engineering, construction, and construction.

Part Number
ECFM1010 SALE
ECFM1818
ECFM2736
ECFM3636
ECFM3654
ECFM5454
ECFM5472
ECFM7290
ECFM9090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 12,200.00

฿ 11,224.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 9.81X9.81 44 377-8495 15400 1 pc.

฿ 441.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 1.71X1.71 8 377-8509 500 1 pc.

฿ 1,132.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 2.62X3.51 14 377-8525 1500 1 pc.

฿ 1,486.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 3.52X3.51 16 377-8533 2000 1 pc.

฿ 1,899.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 3.52X5.31 20 377-8541 3000 1 pc.

฿ 3,189.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 5.29X5.31 24 377-8550 4500 1 pc.

฿ 4,163.00

BLUE SHEETS 1 Piece(s) 10 Day(s) 5.29X7.11 28 377-8568 6000 1 pc.

฿ 7,063.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 7.11X8.91 36 377-8576 9900 1 pc.

฿ 9,850.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 8.91X8.91 40 377-8584 12500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1