(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fastener for Simple Doorway, Flarre Fastener, Fireproof Type

Fastener for Simple Doorway, Flarre Fastener, Fireproof Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FAS-FU-RE

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.3
  • Width x Length(m)
    300X2.5
  • Shape
    Roll Model
  • Trusco Code
    331-3140
  • Features
    More capable of maintaining hermeticity than the curtain type, and can be retrofitted to an existing site.
  • Features 2
    More capable of maintaining hermeticity than the curtain type, and can be retrofitted to an existing site
  • Use
    For Use Together with Flameproof Sheets or at Entrances/Exits with High Opening/Closing Frequency
  • Specifications
    Flameproof Sheet: Achilles Flare (FU-RE Series), Flameproof Performance (Sheet Only): Flameproof Registration No. AT900080, Recommended Tape for Installation: Achilles Vinyl Tape (NM50/NM100/Sold separately)
  • Material (Body)
    Polyvinyl Chloride (PVC)
  • Long Fastener(mm)
    2200
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
FAS-FU-RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,669.00

OPTIONS FOR CURING SHEETS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.3
  • Width x Length(m)
    300X2.5
  • Shape
    Roll Model
  • Trusco Code
    331-3140
  • Features
    More capable of maintaining hermeticity than the curtain type, and can be retrofitted to an existing site.
  • Features 2
    More capable of maintaining hermeticity than the curtain type, and can be retrofitted to an existing site
  • Use
    For Use Together with Flameproof Sheets or at Entrances/Exits with High Opening/Closing Frequency
  • Specifications
    Flameproof Sheet: Achilles Flare (FU-RE Series), Flameproof Performance (Sheet Only): Flameproof Registration No. AT900080, Recommended Tape for Installation: Achilles Vinyl Tape (NM50/NM100/Sold separately)
  • Material (Body)
    Polyvinyl Chloride (PVC)
  • Long Fastener(mm)
    2200
  • Mass(g)
    400
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses a flameproof film for fabric.
· Retains airtightness better than curtains, and can be retrofitted in existing sites.
· Has a gusset part for excellent ease of use.
[Applications]
· For use together with flameproof sheet, or frequent-use entrance/exit.

Specifications of FAS-FU-RE

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.3
  • Width x Length(m)
    300X2.5
  • Shape
    Roll Model
  • Trusco Code
    331-3140
  • Features
    More capable of maintaining hermeticity than the curtain type, and can be retrofitted to an existing site.
  • Features 2
    More capable of maintaining hermeticity than the curtain type, and can be retrofitted to an existing site
  • Use
    For Use Together with Flameproof Sheets or at Entrances/Exits with High Opening/Closing Frequency
  • Specifications
    Flameproof Sheet: Achilles Flare (FU-RE Series), Flameproof Performance (Sheet Only): Flameproof Registration No. AT900080, Recommended Tape for Installation: Achilles Vinyl Tape (NM50/NM100/Sold separately)
  • Material (Body)
    Polyvinyl Chloride (PVC)
  • Long Fastener(mm)
    2200
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
FAS-FU-RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,669.00

OPTIONS FOR CURING SHEETS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1