1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Library, Book Storage Depth 450 mm Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,346.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When using for bottom placement, use the optional archive base CW-900B-W.

Product Description

Bookshelves with shatterproof film glass.
[Features]
· A white-colored closet which fits well in various offices.
· The glass door utilizes glass adhered with a scatter-prevention film to prevent fragments from scattering due to breaks from disasters such as earthquakes, unexpected accidents, etc.
· A latch mechanism offering secure closing is used for the door and prevents the door from automatically opening and the contents from falling out in the event of an earthquake, etc.
· The handle has a large design that is easy-to-grip and enables doors to be opened and closed smoothly.
· Storage cabinet connection is a bolt type that can be securely locked up, down, left, or right.
· The double-opening bookcase uses doors that can be opened 180°, so that stored items can be inserted and removed without interfering with passage.
[Applications]
· Depth of 450 mm that is suitable for A4 and B4 sizes.

Part Number
CW-0907H-WWSALE
CW-0907HG-WWSALE
CW-0907K-WWSALE
CW-0907N-WSALE
CW-0907S-2-WWSALE
CW-0911BLC-WSALE
CW-0911H-WWSALE
CW-0911HG-WWSALE
CW-0911K-WWSALE
CW-0911N-WSALE
CW-0911S-3-WWSALE
CW-0918H-WWSALE
CW-0918K-WWSALE
CW-0918N-WSALE
CW-0921H-WWSALE
CW-0921K-WWSALE
CW-0921N-WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight (mm) Installation Type Product Model Maximum Load Capacity (kg/table) Equal Load Capacity (kg/step) Details Model Type Tray Pitch
(mm)
Accessories Trusco Code Drawer Internal Width Dimension
(mm)
Depth
(mm)
Height
(mm)
Mass
(kg)
Amount Of Content

฿ 20,439.75

฿ 18,052.39

BOOK CABINETS 1 Piece(s) 40 Day(s) 700For Both Above and Below-12060File Cabinet with Double-Sliding Doors-181 Shelf Boards463-0858---261 unit

฿ 25,707.03

฿ 23,323.99

BOOK CABINETS 1 Piece(s) 40 Day(s) 700For Both Above and Below-12060Glass Sliding Door Bookcase-181 Shelf Boards463-0840---291 unit

฿ 21,054.85

฿ 18,707.23

BOOK CABINETS 1 Piece(s) 40 Day(s) 700For Both Above and Below-12060Double-doored stack-181 Shelf Boards463-0866---261 unit

฿ 15,346.45

฿ 13,136.56

BOOK CABINETS 1 Piece(s) 40 Day(s) 700For Both Above and Below-12060Open Archive-181 Shelf Boards463-0874---221 unit

฿ 35,724.97

฿ 31,816.66

LATERAL CABINETS 1 Piece(s) 40 Day(s) 700For Both Above and BelowFile Drawer9045File Drawer--Partition x 4463-0882---441 unit

฿ 58,834.00

฿ 50,744.33

CATALOG CASES 1 Piece(s) 40 Day(s) 1050For Both Above and BelowTray Storage--Tray Stacks3 Rows 20 Levels for B4--463-089126936330 (Shallow Type), 69 (Deep Type)571 unit

฿ 25,147.30

฿ 21,360.12

BOOK CABINETS 1 Piece(s) 40 Day(s) 1050For Both Above and Below-18060File Cabinet with Double-Sliding Doors-182 Shelf Boards463-0912---371 unit

฿ 29,980.39

฿ 26,184.87

BOOK CABINETS 1 Piece(s) 40 Day(s) 1050For Both Above and Below-18060Glass Sliding Door Bookcase-182 Shelf Boards463-0904---401 unit

฿ 26,848.01

฿ 21,360.28

BOOK CABINETS 1 Piece(s) 40 Day(s) 1050For Both Above and Below-18060Double-doored stack-182 Shelf Boards463-0921---471 unit

฿ 18,540.00

฿ 15,668.15

BOOK CABINETS 1 Piece(s) 40 Day(s) 1050For Both Above and Below-18060Open Archive-182 Shelf Boards463-0939---291 unit

฿ 45,930.77

฿ 40,304.25

LATERAL CABINETS 1 Piece(s) 40 Day(s) 1050For Both Above and BelowFile Drawer13545File Drawer--Partition x 6463-0947---601 unit

฿ 40,808.20

฿ 35,209.31

BOOK CABINETS 1 Piece(s) 40 Day(s) 1750Exclusively for Use Below-30060File Cabinet with Double-Sliding Doors-184 Shelf Boards463-0955---571 unit

฿ 38,413.21

฿ 32,766.47

BOOK CABINETS 1 Piece(s) 40 Day(s) 1750Exclusively for Use Below-30060Double-doored stack-184 Shelf Boards463-0963---561 unit

฿ 29,579.35

฿ 24,932.43

BOOK CABINETS 1 Piece(s) 40 Day(s) 1750Exclusively for Use Below-30060Open Archive-184 Shelf Boards463-0971---451 unit

฿ 51,512.05

฿ 43,610.10

BOOK CABINETS 1 Piece(s) 40 Day(s) 2100Exclusively for Use Below-36060File Cabinet with Double-Sliding Doors-185 Shelf Boards463-0980---771 unit

฿ 43,179.29

฿ 36,490.82

BOOK CABINETS 1 Piece(s) 40 Day(s) 2100Exclusively for Use Below-36060Double-doored stack-185 Shelf Boards463-0998---651 unit

฿ 35,027.44

฿ 29,580.67

BOOK CABINETS 1 Piece(s) 40 Day(s) 2100Exclusively for Use Below-36060Open Archive-185 Shelf Boards463-1005---531 unit

Loading...

  1. 1

Basic Information

Frontage (mm) 900 Depth (mm) 450 Product Model Finished Product
Color White Compatible Bookshelf Base CW-900B-W Amount Of Content 1 unit