1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Library, Book Storage, Top Plate

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Library, Book Storage, Top Plate
  • Library, Book Storage, Top Plate
  • Library, Book Storage, Top Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,214.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·This is the top board of the cabinet.
·Material: Steel (Powder coating)
·Product compliant with the law on Promoting Green Purchasing: Compatible

Part Number
CW-900WTU-W
NW-900STP-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight (mm) Depth (mm) Trusco Code Mass
(kg)
Amount Of Content

฿ 5,214.00

WORKBENCHES 1 Piece(s) 40 Day(s) 15450463-10214.51 pc.

฿ 6,476.00

WORKBENCHES 1 Piece(s) 40 Day(s) 25455463-252471 pc.

Loading...

  1. 1

Basic Information

Frontage (mm) 900 Product Model Tabletop Color White
Applicable Document Storage Dimension(mm) 900 Amount Of Content 1 pc.