1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open Stack, NW Type, Warm White

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Open Stack, NW Type, Warm White
  • Open Stack, NW Type, Warm White
  • Open Stack, NW Type, Warm White
  • Open Stack, NW Type, Warm White
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,056.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Finished product color: Warm white.
· Produced in an ISO9001-certified factory.
· Maximum Load (kg/unit): 120.
· Uniform load capacity (kg/level): 60.
· Width (mm): 900.
· Depth (mm): 450.
· Height (mm): 700.
· Accessory: Shelf board x 1 pc.
· Shelf Board Pitch (mm): 18.
· Weight (kg): 22.

Part Number
NW-0907N-AWSALE
NW-0911N-AWSALE
NW-0918N-AWSALE
NW-0921N-AWSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight (mm) Installation Type Maximum Load Capacity (kg/table) Accessories JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 15,056.99

฿ 13,048.39

BOOK CABINETS 1 Piece(s) 40 Day(s) 700Exclusively for Use Below1201 Shelf Boards4947809005408463-2397221 unit

฿ 18,361.90

฿ 15,609.45

BOOK CABINETS 1 Piece(s) 40 Day(s) 1050For Both Above and Below1802 Shelf Boards4947809005446453-2473291 unit

฿ 28,967.10

฿ 24,874.05

BOOK CABINETS 1 Piece(s) 40 Day(s) 1750For Both Above and Below3004 Shelf Boards-453-2481451 unit

฿ 34,484.69

฿ 29,549.93

BOOK CABINETS 1 Piece(s) 40 Day(s) 2100For Both Above and Below3605 Shelf Boards-453-2490531 unit

Loading...

  1. 1

Basic Information

Frontage (mm) 900 Depth (mm) 450 Product Model Stacks Base
Product Model Finished Product Equal Load Capacity (kg/step) 60 Color Others
Tray Pitch(mm) 18 Amount Of Content 1 unit